NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Insulation125-6395: 560mm Cabin Liner for rollover protection
Home
CabsCab InteriorCab Insulation
125-6395: 560mm Cabin Liner for rollover protection
125-6395: 560mm Cabin Liner for rollover protection

Cat® 560mm long cabin Liner for rollover protection system enclosed

Brand: Cat

Product Images
125-6395: 560mm Cabin Liner for rollover protection
125-6395: 560mm Cabin Liner for rollover protection
125-6395: 560mm Cabin Liner for rollover protection
125-6395: 560mm Cabin Liner for rollover protection
125-6395: 560mm Cabin Liner for rollover protection

Cat® 560mm long cabin Liner for rollover protection system enclosed

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open-cell foam
• Composite sound suppression component with vapor barrier
• Color: Dark Gray/Black
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in operator station
• Material Thickness: 29 mm (1.14 in)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open-cell foam
• Composite sound suppression component with vapor barrier
• Color: Dark Gray/Black
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in operator station
• Material Thickness: 29 mm (1.14 in)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Polyurethane Foam
Overall Width (in): 10.83
Material: Acoustical Insulation
Overall Length (in): 20.08
Thickness (in): 1.14
Overall Width (mm): 275
Overall Length (mm): 510
Thickness (mm): 29
Units of MeasureUSMetric
Material Description: Polyurethane Foam
Overall Width (in): 10.83
Material: Acoustical Insulation
View More
Compatible Models
Compatible Models
Quarry Truck
771D773E775D777E
Truck
773E773D769D777D775E775D
Tractor
776D
Off Highway Truck
777E777773773GC
View More
Quarry Truck
771D773E775D777E
Warranty Information
Return Policy
Parts diagram for 125-6395
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert