This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.
Attributes: • Bulk Material: Polyolefin • Bulk unit of measure: CM • Inside Diameter: 7.4 mm (0.3 in) • Color: Black • RoHS compliant
Application: Heat shrink tubes are used to seal and protect wiring from electrical noise and contamination damage. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.
Attributes: • Bulk Material: Polyolefin • Bulk unit of measure: CM • Inside Diameter: 7.4 mm (0.3 in) • Color: Black • RoHS compliant
Application: Heat shrink tubes are used to seal and protect wiring from electrical noise and contamination damage. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
3516BG3520B3512B34123126B3408DE1100G3520G35083508B3508351235163406C3406B3408B3408C36083606G3412CC13GENSET3412C3616DE800S3304B3306BC3.4BPOWER SYSG3516CG3516BC15 GEN SE33063304C280-16
330D L329D L323D LN330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEMTH43-C18336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Battery
CPPBCHRG
Power Package
C7C32
Generator Set
DE55GCG3520G3516G3512DE200GCDE33GCG350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDE605GCDG50035163512D300GCXQ425DE600SGC3516C GENG3516BG3516CD1000G3516EC7.1DE150E0D600 GCG3516H3508BC4.4D450GCC3.3 GEN SDE1250SXQP300C18 I6XQP310C4.4DE55E2DE50GCD250GCG3512EG3512HC13 XQ375C18 GENSETXQ35C4.4 GEN SC4.4DE110EC13 XQ350XQ60DE450GC3412CG137-12C3.3DE50E0C3.3DE50E2C32 GENSETDG200CG137-083456DE1500C18 GEN SETDG125DE1000SDG100C7.1DG175DE165GCDG150DG50DG40DG45DG30C3.4C3.3G3520CG3520BG3520EG3520H3512C3512BDE500GCDG80DG70C3.3DE33E3DG60G3306BC3.3DE33E03516C3516B3516EXQP115DE1400DE500XQP150G3306C7.1DE150EDE88GCDE220GCD20D25XQ230D30D400GCXQ20T4FXQP60DE660GCXQP20XQP30C18 GEN SEC6.6D1250D550GCC9C7.1DE200E3516B GENC2.2D350GC3306BDE450SGCC4.4DE88E0C4.4DE88E3XQP100G3406DE630DE65GCG3412DG400C15 GENSETC32 GEN SETDE715GCC6.6DE150EC18C15DE110GCC13C15 I6DE550GCC18 MARINE GSC1.1DE9.5DG450C9.3C2.2DE18E3C9 GEN SETDG350SR5C27XQ330C32D800C7.1 GEN SC15 GEN SEC175-20DE500SGCC175-16G3412CDE1250XQP200C2.2 GEN S3406CC1.1C4.4DE65E3C1.5DE150GCC4.4DE110E2
Description: Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.
Attributes: • Bulk Material: Polyolefin • Bulk unit of measure: CM • Inside Diameter: 7.4 mm (0.3 in) • Color: Black • RoHS compliant
Application: Heat shrink tubes are used to seal and protect wiring from electrical noise and contamination damage. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 125-7875
Units of Measure
USMetric
Standard Color: Black
Material Description: Polyolefin
Material: Other Hose
Inside Diameter (mm): 7.4
Inside Diameter (in): 0.3
View More
Compatible Models for part number 125-7875
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II IT38H IT38G
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
BATTERY
CPPBCHRG
POWER PACKAGE
C7 C32
GENERATOR SET
DE55GC G3520 G3516 G3512 DE200GC DE33GC G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H 3508B C4.4 D450GC C3.3 GEN S DE1250S XQP300 C18 I6 XQP310 C4.4DE55E2 DE50GC D250GC G3512E G3512H C13 XQ375 C18 GENSET XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 XQ60 DE450GC 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET DG200 CG137-08 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 DE165GC DG150 DG50 DG40 DG45 DG30 C3.4 C3.3 G3520C G3520B G3520E G3520H 3512C 3512B DE500GC DG80 DG70 C3.3DE33E3 DG60 G3306B C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 DE500 XQP150 G3306 C7.1DE150E DE88GC DE220GC D20 D25 XQ230 D30 D400GC XQ20T4F XQP60 DE660GC XQP20 XQP30 C18 GEN SE C6.6 D1250 D550GC C9 C7.1DE200E 3516B GEN C2.2 D350GC 3306B DE450SGC C4.4DE88E0 C4.4DE88E3 XQP100 G3406 DE630 DE65GC G3412 DG400 C15 GENSET C32 GEN SET DE715GC C6.6DE150E C18 C15 DE110GC C13 C15 I6 DE550GC C18 MARINE GS C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET DG350 SR5 C27 XQ330 C32 D800 C7.1 GEN S C15 GEN SE C175-20 DE500SGC C175-16 G3412C DE1250 XQP200 C2.2 GEN S 3406C C1.1 C4.4DE65E3 C1.5 DE150GC C4.4DE110E2