NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals126-5466: 0.8mm Thick Water Lines Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines Gasket

Water Lines Gasket

Brand: Cat

Product Images
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines Gasket

Water Lines Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Gaskets seal two mating surfaces

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Gaskets seal two mating surfaces

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 101.6
Height (mm): 7.62
Length (in): 4.5
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 79
Overall Length (mm): 86
Length (mm): 114.3
Height (in): 0.3
Units of MeasureUSMetric
Width (mm): 101.6
Height (mm): 7.62
Length (in): 4.5
View More
Compatible Models
Compatible Models
Pumper
SPP101
Truck Engine
C73126B31263126E
Integrated Toolcarrier
IT62G IIIT62HIT38G II
Wheel Harvester
580B570B
Material Handler
M325D MHM325D L MH
Motor Grader
12M12K120H160140M160K140K120K140G150140K 2140135H120K 2
Track-Type Tractor
D5ND6N
Wheel Skidder
535C545C525C
Asphalt Paver
AP1055BG-2455DAP-1055FAP-1055DBG-260DAP-1000DAP-755
Pipelayer
561N
Excavator
325D FM324D FM LL328D LCR329D LN325D FM LL329D L325D L324D FM324D325D MHM325D MH326D L325C L322C FM322C324D LN325C FMM325D L MH329D324D L325C325D
Mobile Hyd Power Unit
324D LN329D L325D L325C325D
Combine Harvester
460
Engine
3126E
Track Loader
953C963C
Petroleum Engine
C7
Cold Planer
PM-102
Wheel Loader
938G II962G II950G II962H950H
Forwarder
584584HD
Gen Set Engine
3126B
Combine
470465460
Wheeled Excavator
M325C MH
Industrial Engine
C73126B
Wheel Feller Buncher
573
Logger
322C
View More
Pumper
SPP101
Warranty Information
Return Policy
Parts diagram for 126-5466
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 126-5466
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 126-5466

Description:

  • Gaskets seal two mating surfaces

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 126-5466

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 7.62
Length (in): 4.5
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 79
Overall Length (mm): 86
Length (mm): 114.3
Height (in): 0.3
View More
Compatible Models for part number 126-5466

PUMPER

SPP101

TRUCK ENGINE

C7 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL HARVESTER

580B 570B

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 120H 160 140M 160K 140K 120K 140G 150 140K 2 140 135H 120K 2

TRACK-TYPE TRACTOR

D5N D6N

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

AP1055 BG-2455D AP-1055F AP-1055D BG-260D AP-1000D AP-755

PIPELAYER

561N

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 325C L 322C FM 322C 324D LN 325C FM M325D L MH 329D 324D L 325C 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325C 325D

COMBINE HARVESTER

460

ENGINE

3126E

TRACK LOADER

953C 963C

PETROLEUM ENGINE

C7

COLD PLANER

PM-102

WHEEL LOADER

938G II 962G II 950G II 962H 950H

FORWARDER

584 584HD

GEN SET ENGINE

3126B

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 3126B

WHEEL FELLER BUNCHER

573

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert