NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust AirLines128-0373: Tube Assembly
Home
EngineExhaust SystemExhaust AirLines
128-0373: Tube Assembly
128-0373: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
128-0373: Tube Assembly
128-0373: Tube Assembly
128-0373: Tube Assembly
128-0373: Tube Assembly
128-0373: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 76
Outer Diameter (in): 3
Approximate Overall Length (mm): 897
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal
Units of MeasureUSMetric
Outer Diameter (mm): 76
Outer Diameter (in): 3
Approximate Overall Length (mm): 897
View More

¿Debe realizar el mantenimiento?

Nosotros se lo facilitamos.

Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

Compatible Models
Compatible Models
Marine Engine
3176C3196C12C-12
View More
Marine Engine
3176C3196C12C-12
Warranty Information
Return Policy
Parts diagram for 128-0373
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 128-0373
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 128-0373

Tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each tube is designed to withstand the application’s pressure and flow requirements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 128-0373

Units of Measure

USMetric
Outer Diameter (mm): 76
Outer Diameter (in): 3
Approximate Overall Length (mm): 897
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal
View More

¿Debe realizar el mantenimiento?

Nosotros se lo facilitamos.

Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

Compatible Models for part number 128-0373

MARINE ENGINE

3176C 3196 C12 C-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert