Description: The steering axle housing seal is used for the drive and steering axle group that transmits power and provides linkage for steering on the same axle. The new lip-type seal has rubber trimmed at the edge to provide better durability. These seals prevent the pumped fluid from leaking. The mechanical seal ensures a pressure-tight seal between the rotating shaft, or shaft sleeve, and the pump casing. The parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Attributes: • High abrasion resistance • Excellent resistance to oil, fuel, and chemicals • Flexibility and elasticity • Low permeability • Can withstand a wide range of temperatures, from extreme cold to high heat, without losing its sealing performance
Applications: This steering axle housing seal is used to prevent leakage from the shaft assembly and front axle group in the steering system. It is used in Cat 415, 416, 416C, 416D, 416F, 420, 420D, 420F, 424D, 426C, 427, 428, 428C, 428D, 430, 430D, 432, 432D, 436C, 438C, 438D and 442D Backhoe, CP-533E, CP54, CP56, CP64, CS-533E, CS-563E, CS54, CS56, CS64 and CS74 Compactor, CP-563D, CP-563E, CS-563D, CS-563E, CS-573E and CS-583E Paving Equipment, CS-563E M313C, M313D, M314, M314F, M315, M315D and M315F Excavators, TR13 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The steering axle housing seal is used for the drive and steering axle group that transmits power and provides linkage for steering on the same axle. The new lip-type seal has rubber trimmed at the edge to provide better durability. These seals prevent the pumped fluid from leaking. The mechanical seal ensures a pressure-tight seal between the rotating shaft, or shaft sleeve, and the pump casing. The parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Attributes: • High abrasion resistance • Excellent resistance to oil, fuel, and chemicals • Flexibility and elasticity • Low permeability • Can withstand a wide range of temperatures, from extreme cold to high heat, without losing its sealing performance
Applications: This steering axle housing seal is used to prevent leakage from the shaft assembly and front axle group in the steering system. It is used in Cat 415, 416, 416C, 416D, 416F, 420, 420D, 420F, 424D, 426C, 427, 428, 428C, 428D, 430, 430D, 432, 432D, 436C, 438C, 438D and 442D Backhoe, CP-533E, CP54, CP56, CP64, CS-533E, CS-563E, CS54, CS56, CS64 and CS74 Compactor, CP-563D, CP-563E, CS-563D, CS-563E, CS-573E and CS-583E Paving Equipment, CS-563E M313C, M313D, M314, M314F, M315, M315D and M315F Excavators, TR13 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic, Rubber,Rubber Gasket Gasket,Mixed: Metal Gasket Gasket
Inside Diameter (in): 5.911
Inside Diameter (mm): 150.15
Outside Diameter (in): 7.007
Outside Diameter (mm): 178
Units of MeasureUSMetric
Material: Plastic, Rubber,Rubber Gasket Gasket,Mixed: Metal Gasket Gasket
Description: The steering axle housing seal is used for the drive and steering axle group that transmits power and provides linkage for steering on the same axle. The new lip-type seal has rubber trimmed at the edge to provide better durability. These seals prevent the pumped fluid from leaking. The mechanical seal ensures a pressure-tight seal between the rotating shaft, or shaft sleeve, and the pump casing. The parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Attributes: • High abrasion resistance • Excellent resistance to oil, fuel, and chemicals • Flexibility and elasticity • Low permeability • Can withstand a wide range of temperatures, from extreme cold to high heat, without losing its sealing performance
Applications: This steering axle housing seal is used to prevent leakage from the shaft assembly and front axle group in the steering system. It is used in Cat 415, 416, 416C, 416D, 416F, 420, 420D, 420F, 424D, 426C, 427, 428, 428C, 428D, 430, 430D, 432, 432D, 436C, 438C, 438D and 442D Backhoe, CP-533E, CP54, CP56, CP64, CS-533E, CS-563E, CS54, CS56, CS64 and CS74 Compactor, CP-563D, CP-563E, CS-563D, CS-563E, CS-573E and CS-583E Paving Equipment, CS-563E M313C, M313D, M314, M314F, M315, M315D and M315F Excavators, TR13 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 130-6879
Units of Measure
USMetric
Material: Plastic, Rubber,Rubber Gasket Gasket,Mixed: Metal Gasket Gasket
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.