NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home131-1574: 5mm Thick Spacer
Home131-1574: 5mm Thick Spacer
131-1574: 5mm Thick Spacer

Cat® 100mm Outer Diameter Spacer to maintain proper spacing and alignment of the equalizer bar, ensuring the smooth and balanced movement of the equipment

Brand: Cat

Product Images
131-1574: 5mm Thick Spacer
131-1574: 5mm Thick Spacer
131-1574: 5mm Thick Spacer
131-1574: 5mm Thick Spacer
131-1574: 5mm Thick Spacer

Cat® 100mm Outer Diameter Spacer to maintain proper spacing and alignment of the equalizer bar, ensuring the smooth and balanced movement of the equipment

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Center Hole-Slot
Outside Diameter (mm): 100
Outside Diameter (in): 3.937
Material: STEEL,Carbon Steel
Length (mm): 5
Length (in): 0.196
Inside Diameter (mm): 83.5
Inside Diameter (in): 3.287
Center Hole Form: Non-Threaded
Units of MeasureUSMetric
Type: Center Hole-Slot
Outside Diameter (mm): 100
Outside Diameter (in): 3.937
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11RD11TD11
Ripper
11
Bulldozer
11SU11U
View More
Track-Type Tractor
D11ND11RD11TD11
Warranty Information
Return Policy
Parts diagram for 131-1574
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 131-1574
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 131-1574

Description:
Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 131-1574

Units of Measure

USMetric
Type: Center Hole-Slot
Outside Diameter (mm): 100
Outside Diameter (in): 3.937
Material: STEEL,Carbon Steel
Length (mm): 5
Length (in): 0.196
Inside Diameter (mm): 83.5
Inside Diameter (in): 3.287
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 131-1574

TRACK-TYPE TRACTOR

D11N D11R D11T D11

RIPPER

11

BULLDOZER

11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert