NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)

Linkage Pin

Brand: Cat

Product Images
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)
132-3917: LINKAGE PIN 38 MM x 78 MM (1.5 IN x 3.07 IN)

Linkage Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 132-3917
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 132-3917

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 132-3917

Units of Measure

USMetric
Pin Type: Flag Pin
Material: STEEL,Alloy Steel,Alloy Zinc,Structural Steel
Plating: Unplated
Pin Diameter (mm): 38
Pin Diameter (in): 1.5
Length (mm): 78
Length (in): 3.07
Removal Aid / Feature: No Puller Hole
Notes: Greased through pin
View More
Compatible Models for part number 132-3917

ROAD RECLAIMER

RM500 RM500B RM400

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-300 RM-500 RM400

COLD PLANER

PM-201 PM-465 PM-565B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert