NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals133-4292: 127.43mm Outer Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
133-4292: 127.43mm Outer Diameter Lip Type Seal
133-4292: 127.43mm Outer Diameter Lip Type Seal

Cat® 13.89mm Thick Lip Type Seal for Yoke in Differential and Bevel Gears

Brand: Cat

Product Images
133-4292: 127.43mm Outer Diameter Lip Type Seal
133-4292: 127.43mm Outer Diameter Lip Type Seal
133-4292: 127.43mm Outer Diameter Lip Type Seal
133-4292: 127.43mm Outer Diameter Lip Type Seal
133-4292: 127.43mm Outer Diameter Lip Type Seal

Cat® 13.89mm Thick Lip Type Seal for Yoke in Differential and Bevel Gears

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 101.6
Outside Diameter (mm): 127.43
Width (mm): 13.89
Shaft Diameter (in): 4.000
Outside Diameter (in): 5.016
Width (in): 0.546
Material: Plastic Plastic,Carbon Steel,Fluoroelastomer (FKM) Rubber
Bore Diameter (mm): 127
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 101.6
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD45BAD60AD55AD55BAD63AD30AE40 IIAD45AD40
Wheel Tractor
651
Power Module
TR43-C18LTR43TR43-E44
Integrated Toolcarrier
IT38G II
Wheel Tractor-Scraper
657651
Load Haul Dump
R3000HR2900GR2900 XER1700 XER1700GR1700R2900
Soil Compactor
825825H825G825K825C825G II
Off Highway Truck
773GC
Load, Haul, Dump
R1700K
Wheel Dozer
834834G834H834B834K824H824G824C824K824G II824
Landfill Compactor
836826826G II836H836G836K826C826G826H826K
Oem Solutions
3412C
Motor Grader
18M314M316141816M16M314M-314M16GC
Wheel Loader
980 XE982XE980K HLG972G966972H972K988 XE972M972972L966 GC988F II972 XE966 XE986966XE966K XE980982988GC962H986H988986K972G II972M XE980G II966M XE980XE988K XE988G988H988F988K980F980H980G980L980K972XE980M966H966G966L966K966M966G II982 XE982M980F II
Industrial Engine
C9.3B
Powertrain
TR43M44-C13BTR43E44-C13BL
Engine - Generator Set
3508B
Petroleum Package
TH35-E81
View More
Underground Art Truck
AE40AD45BAD60AD55AD55BAD63AD30AE40 IIAD45AD40
Warranty Information
Return Policy
Parts diagram for 133-4292
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
133-4292133-4292
7M-84857M-8485
5J-10865J-1086
View All Parts
Frequently bought together
133-4292
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5J-1086
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9F-1399
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 133-4292
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 133-4292

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 133-4292

Units of Measure

USMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 101.6
Outside Diameter (mm): 127.43
Width (mm): 13.89
Shaft Diameter (in): 4.000
Outside Diameter (in): 5.016
Width (in): 0.546
Material: Plastic Plastic,Carbon Steel,Fluoroelastomer (FKM) Rubber
Bore Diameter (mm): 127
View More
Compatible Models for part number 133-4292

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD63 AD30 AE40 II AD45 AD40

WHEEL TRACTOR

651

POWER MODULE

TR43-C18L TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT38G II

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R3000H R2900G R2900 XE R1700 XE R1700G R1700 R2900

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

OFF HIGHWAY TRUCK

773GC

LOAD, HAUL, DUMP

R1700K

WHEEL DOZER

834 834G 834H 834B 834K 824H 824G 824C 824K 824G II 824

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 14M3 16 14 18 16M 16M3 14M-3 14M 16GC

WHEEL LOADER

980 XE 982XE 980K HLG 972G 966 972H 972K 988 XE 972M 972 972L 966 GC 988F II 972 XE 966 XE 986 966XE 966K XE 980 982 988GC 962H 986H 988 986K 972G II 972M XE 980G II 966M XE 980XE 988K XE 988G 988H 988F 988K 980F 980H 980G 980L 980K 972XE 980M 966H 966G 966L 966K 966M 966G II 982 XE 982M 980F II

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert