NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits133-4297: FKM Rubber Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits
133-4297: FKM Rubber Lip Type Seal
133-4297: FKM Rubber Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Product Images
133-4297: FKM Rubber Lip Type Seal
133-4297: FKM Rubber Lip Type Seal
133-4297: FKM Rubber Lip Type Seal
133-4297: FKM Rubber Lip Type Seal
133-4297: FKM Rubber Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: FKM
• Type: DBI
• Bore Diameter: 95.28 mm (3.75 in)
• Shaft Diameter: 69.85 mm (2.75 in)
• Outside Diameter: 95.4 mm (3.76 in)
• Seal Width: 12.7 mm (0.5 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: FKM
• Type: DBI
• Bore Diameter: 95.28 mm (3.75 in)
• Shaft Diameter: 69.85 mm (2.75 in)
• Outside Diameter: 95.4 mm (3.76 in)
• Seal Width: 12.7 mm (0.5 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: FKM
Bore Diameter (mm): 95.28
Shaft Diameter (mm): 69.85
Outside Diameter (mm): 95.4
Width (mm): 12.7
Bore Diameter (in): 3.751
Shaft Diameter (in): 2.750
Outside Diameter (in): 3.755
Width (in): 0.500
Material: Fluoroelastomer (FKM) Rubber,Plastic Plastic
Units of MeasureUSMetric
Material Description: FKM
Bore Diameter (mm): 95.28
Shaft Diameter (mm): 69.85
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT24FIT18FIT28G
Truck
793B793C789C789D789B785C785D785B
Tractor
784C784B
Wheel Loader
928G924F928HZ924G930G930H924GZ
View More
Integrated Toolcarrier
IT24FIT18FIT28G
Warranty Information
Return Policy
Parts diagram for 133-4297
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
133-4297133-4297
3J-19073J-1907
8F-87338F-8733
View All Parts
Frequently bought together
133-4297
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8F-8733
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7D-3462
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2H-3931
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6G-2992
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 133-4297
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 133-4297

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: FKM
• Type: DBI
• Bore Diameter: 95.28 mm (3.75 in)
• Shaft Diameter: 69.85 mm (2.75 in)
• Outside Diameter: 95.4 mm (3.76 in)
• Seal Width: 12.7 mm (0.5 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 133-4297

Units of Measure

USMetric
Material Description: FKM
Bore Diameter (mm): 95.28
Shaft Diameter (mm): 69.85
Outside Diameter (mm): 95.4
Width (mm): 12.7
Bore Diameter (in): 3.751
Shaft Diameter (in): 2.750
Outside Diameter (in): 3.755
Width (in): 0.500
Material: Fluoroelastomer (FKM) Rubber,Plastic Plastic
View More
Compatible Models for part number 133-4297

INTEGRATED TOOLCARRIER

IT24F IT18F IT28G

TRUCK

793B 793C 789C 789D 789B 785C 785D 785B

TRACTOR

784C 784B

WHEEL LOADER

928G 924F 928HZ 924G 930G 930H 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert