NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsWear PlatesSki Plates134-4521: PLATE-WEAR
Home
Ground Engaging ToolsWear PlatesSki Plates
134-4521: PLATE-WEAR
134-4521: PLATE-WEAR

Brand: Cat

fallback-image
134-4521: PLATE-WEAR

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 200
Inner Radius (mm): 512
Type: Radiused
Length (in): 28.024
Material: Structural Steel
Thickness (in): 0.63
Inner Radius (in): 20.157
Thickness (mm): 16
Length (mm): 711.8
Width (in): 7.874
Units of MeasureUSMetric
Width (mm): 200
Inner Radius (mm): 512
Type: Radiused
View More
Compatible Models
Compatible Models
Wheel Loader
966H966G966K972H972K966G II
View More
Wheel Loader
966H966G966K972H972K966G II
Warranty Information
Return Policy
Parts diagram for 134-4521
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 134-4521
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 134-4521

We are still working on adding a description for this part.

Specifications for part number 134-4521

Units of Measure

USMetric
Width (mm): 200
Inner Radius (mm): 512
Type: Radiused
Length (in): 28.024
Material: Structural Steel
Thickness (in): 0.63
Inner Radius (in): 20.157
Thickness (mm): 16
Length (mm): 711.8
Width (in): 7.874
View More
Compatible Models for part number 134-4521

WHEEL LOADER

966H 966G 966K 972H 972K 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert