NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits135-1845: 0.8mm Thick Transmission Pump Housing Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
135-1845: 0.8mm Thick Transmission Pump Housing Gasket
135-1845: 0.8mm Thick Transmission Pump Housing Gasket

Cat® 0.8mm Thick Gasket for Transmission Pump Housing

Brand: Cat

Product Images
135-1845: 0.8mm Thick Transmission Pump Housing Gasket
135-1845: 0.8mm Thick Transmission Pump Housing Gasket
135-1845: 0.8mm Thick Transmission Pump Housing Gasket
135-1845: 0.8mm Thick Transmission Pump Housing Gasket
135-1845: 0.8mm Thick Transmission Pump Housing Gasket

Cat® 0.8mm Thick Gasket for Transmission Pump Housing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 11.0 (11X), 10.0 (2X)
Thickness (in): 0.03
Hole Size (in): 0.43 (11X), 0.39 (2X)
Units of MeasureUSMetric
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models
Wheel Dozer
834G834H
Landfill Compactor
836H836G
Wheel Loader
988G988H
View More
Wheel Dozer
834G834H
Warranty Information
Return Policy
Parts diagram for 135-1845
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-1845
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 135-1845

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 135-1845

Units of Measure

USMetric
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 11.0 (11X), 10.0 (2X)
Thickness (in): 0.03
Hole Size (in): 0.43 (11X), 0.39 (2X)
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 135-1845

WHEEL DOZER

834G 834H

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

988G 988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert