NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings135-7935: 3 x 130mm 70A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
135-7935: 3 x 130mm 70A NBR O-Ring
135-7935: 3 x 130mm 70A NBR O-Ring

O-ring

Brand: Cat

Product Images
135-7935: 3 x 130mm 70A NBR O-Ring
135-7935: 3 x 130mm 70A NBR O-Ring
135-7935: 3 x 130mm 70A NBR O-Ring
135-7935: 3 x 130mm 70A NBR O-Ring
135-7935: 3 x 130mm 70A NBR O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 130
Inside Diameter (in): 5.118
Material: NBR (70),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 70A
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Units of MeasureUSMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 130
View More
Compatible Models
Compatible Models
Generator Set
3508B
Wheel Tractor
631K
Wheel Tractor-Scraper
631
Track Loader
973D973K973
Material Handler
MH3022
Wheel Dozer
834834K
Landfill Compactor
836K836
Motor Grader
24
Compact Wheel Loader
938
Hydraulic Shovel
60606020B6030
Wheel Loader
962924K966 GC950GC938986988GC938K938M962H986H930K950H930M962L986K950950L950 GC
Forwarder
584HD
Track-Type Tractor
D9D6D8D7D8TD8RD10T2D6XED10D9TD6 XED9 GCD6T
Transmission
TR16-C7.1
Wheeled Excavator
M315DM320FM316CM316FM316DM320D2M318D MHM318DM318CM320M318F
Pipelayer
PL83PL87PL72
Excavator
M315FM317FM318FM318M320
Track-Type Loader
973
View More
Generator Set
3508B
Warranty Information
Return Policy
Parts diagram for 135-7935
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert