Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Size: J600
Tip Length (mm): 445
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 17.52
Size: J600
Rear Width (mm): 198
Front Width (in): 6.614
Front Width (mm): 168
Shape: Heavy Penetration
Rear Width (in): 7.795
Series: J Series
Rear Height (mm): 202
Overall Length (mm): 445
Rear Height (in): 7.953
Units of MeasureUSMetric
Tip Size: J600
Tip Length (mm): 445
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Loader
990K990H992K988H990988K988K XE992G
View More
Wheel Loader
990K990H992K988H990988K988K XE992G
Warranty Information
Return Policy
Parts diagram for 135-9600
View Detailed Parts Diagrams
Add Your Equipment
Related parts
107-8602: Bucket Tip
Contact Dealer
113-9608: Grooved Pin
Contact Dealer
119-9609: Bucket Tip
Contact Dealer
222-7603: Bucket Tip
Contact Dealer
113-9609: Tip Pin Retainer
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-9600
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 135-9600
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 135-9600
Units of Measure
USMetric
Tip Size: J600
Tip Length (mm): 445
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 17.52
Size: J600
Rear Width (mm): 198
Front Width (in): 6.614
Front Width (mm): 168
Shape: Heavy Penetration
Rear Width (in): 7.795
Series: J Series
Rear Height (mm): 202
Overall Length (mm): 445
Rear Height (in): 7.953
View More
Compatible Models for part number 135-9600
WHEEL LOADER
990K 990H 992K 988H 990 988K 988K XE 992G
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.