Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Size: J800
Tip Length (mm): 505
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 19.882
Size: J800
Rear Width (mm): 249
Front Width (in): 7.717
Front Width (mm): 196
Shape: Heavy Penetration
Rear Width (in): 9.803
Series: J Series
Rear Height (mm): 240
Overall Length (mm): 505
Rear Height (in): 9.449
Units of MeasureUSMetric
Tip Size: J800
Tip Length (mm): 505
Material: Abrasion Resistant Steel
View More
Compatible Models
Compatible Models
Excavator
390D385B
Wheel Loader
994994F994D
View More
Excavator
390D385B
Warranty Information
Return Policy
Parts diagram for 135-9800
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-9800
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 135-9800
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 135-9800
Units of Measure
USMetric
Tip Size: J800
Tip Length (mm): 505
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 19.882
Size: J800
Rear Width (mm): 249
Front Width (in): 7.717
Front Width (mm): 196
Shape: Heavy Penetration
Rear Width (in): 9.803
Series: J Series
Rear Height (mm): 240
Overall Length (mm): 505
Rear Height (in): 9.449
View More
Compatible Models for part number 135-9800
EXCAVATOR
390D 385B
WHEEL LOADER
994 994F 994D
View More
Related parts
134-1809: Tip Pin Retainer
Contact Dealer
134-1808: Grooved Pin
Contact Dealer
117-6809: Bucket Tip
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.