NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges138-6444: Scraper Cutting Edge
Home
Ground Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges
138-6444: Scraper Cutting Edge
138-6444: Scraper Cutting Edge

Cat® 29 mm Bolt-On ARM Scraper Cutting Edge

Brand: Cat

Product Images
138-6444: Scraper Cutting Edge
138-6444: Scraper Cutting Edge
138-6444: Scraper Cutting Edge
138-6444: Scraper Cutting Edge
138-6444: Scraper Cutting Edge

Cat® 29 mm Bolt-On ARM Scraper Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Arm Cutting Edge is securely mounted to the arm through a series of bolts. It provides a sharp cutting surface that efficiently penetrates and breaks through different types of materials, such as soil, gravel, and small rocks. It is placed at the bottom front edge of the bucket, where it comes into direct contact with the ground or other surfaces during operation. This allows the cutting edge to effectively dig, scoop, and load materials, improving the bucket's overall productivity.

Attributes:
• Hardened with Rockwell C42 MIN and Brinell 2.7-3 for resistance to deformation and wear
• Provided with blend chamfers around the edges to reduce the concentration of stress

Applications:
An Arm Cutting Edge facilitates excavation and material handling operations. It digs into the ground or scoops up materials, the cutting edge acts as the leading edge, penetrating the soil or material and providing a clean cutting surface.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Arm Cutting Edge is securely mounted to the arm through a series of bolts. It provides a sharp cutting surface that efficiently penetrates and breaks through different types of materials, such as soil, gravel, and small rocks. It is placed at the bottom front edge of the bucket, where it comes into direct contact with the ground or other surfaces during operation. This allows the cutting edge to effectively dig, scoop, and load materials, improving the bucket's overall productivity.

Attributes:
• Hardened with Rockwell C42 MIN and Brinell 2.7-3 for resistance to deformation and wear
• Provided with blend chamfers around the edges to reduce the concentration of stress

Applications:
An Arm Cutting Edge facilitates excavation and material handling operations. It digs into the ground or scoops up materials, the cutting edge acts as the leading edge, penetrating the soil or material and providing a clean cutting surface.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Pattern Rows: 1
Hole Quantity: 6
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Position: RH/LH
Material: Alloy Mixed: Metal,Boron Steel
Wear or Durability: ARM
Thickness (in): 1.122
Overall Length (in): 35.433
Thickness (mm): 28.5
Width (mm): 330
Overall Length (mm): 900
Width (in): 12.992
Units of MeasureUSMetric
Hole Pattern Rows: 1
Hole Quantity: 6
Hole Size: 1-in Plow Bolt (28 mm square)
View More
Compatible Models
Compatible Models
Wheel Tractor
637G631G
Wheel Scraper
631G637G
View More
Wheel Tractor
637G631G
Warranty Information
Return Policy
Parts diagram for 138-6444
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert