NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets139-0033: PLATE-WEAR
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets
139-0033: PLATE-WEAR
139-0033: PLATE-WEAR

Brand: Cat

Product Images
139-0033: PLATE-WEAR
139-0033: PLATE-WEAR
139-0033: PLATE-WEAR
139-0033: PLATE-WEAR
139-0033: PLATE-WEAR

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Outer
Height (mm): 348.8
Length (in): 36.654
Material: Boron Steel,Abrasion Resistant Steel
Thickness (in): 0.315
Thickness (mm): 8
Height (in): 13.732
Length (mm): 931
Units of MeasureUSMetric
Position: Outer
Height (mm): 348.8
Length (in): 36.654
View More
Compatible Models
Compatible Models
Wheel Loader
950G II950G962H962G962G II950H
View More
Wheel Loader
950G II950G962H962G962G II950H
Warranty Information
Return Policy
Parts diagram for 139-0033
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 139-0033
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 139-0033
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 139-0033

Units of Measure

USMetric
Position: Outer
Height (mm): 348.8
Length (in): 36.654
Material: Boron Steel,Abrasion Resistant Steel
Thickness (in): 0.315
Thickness (mm): 8
Height (in): 13.732
Length (mm): 931
View More
Compatible Models for part number 139-0033

WHEEL LOADER

950G II 950G 962H 962G 962G II 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert