To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers139-2176: Differential Special Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers139-2176: Differential Special Washer
139-2176: Differential Special Washer
Cat® Differential Special Washer to distribute and manage varying loads, pressures, or movements, ensuring optimal performance and reducing wear and tear
Brand: Cat
Product Images
139-2176: Differential Special Washer
Cat® Differential Special Washer to distribute and manage varying loads, pressures, or movements, ensuring optimal performance and reducing wear and tear
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Application: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Application: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 78
Width (in): 3.07
Thickness (mm): 10
Material Description: Brass Offers Additional Corrosion and Electrical Conductivity.
Material: Brass,Manganese Bronze Brass
Length (mm): 78
Length (in): 3.07
Inner Diameter (mm): 32
Inner Diameter (in): 1.26
Units of MeasureUSMetric
Width (mm): 78
Width (in): 3.07
Thickness (mm): 10
View More
Compatible Models
Compatible Models
Articulated Truck
D350E II735B740D400E II735 OEM740B735
Ejector Truck
D400E II740740B
View More
Articulated Truck
D350E II735B740D400E II735 OEM740B735
Warranty Information
Return Policy
Parts diagram for 139-2176
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 139-2176
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 139-2176
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Application: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 139-2176
Units of Measure
USMetric
Width (mm): 78
Width (in): 3.07
Thickness (mm): 10
Material Description: Brass Offers Additional Corrosion and Electrical Conductivity.
Material: Brass,Manganese Bronze Brass
Length (mm): 78
Length (in): 3.07
Inner Diameter (mm): 32
Inner Diameter (in): 1.26
View More
Compatible Models for part number 139-2176
ARTICULATED TRUCK
D350E II 735B 740 D400E II 735 OEM 740B 735
EJECTOR TRUCK
D400E II 740 740B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.