NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers139-6383: 1mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
139-6383: 1mm Thick Steel Shim
139-6383: 1mm Thick Steel Shim

Cat® LINKAGE SHIM

Brand: Cat

Product Images
139-6383: 1mm Thick Steel Shim
139-6383: 1mm Thick Steel Shim
139-6383: 1mm Thick Steel Shim
139-6383: 1mm Thick Steel Shim
139-6383: 1mm Thick Steel Shim

Cat® LINKAGE SHIM

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Outside Diameter: 60 mm (2.362 in)
Inside Diameter: 32 mm (1.260 in)
Thickness: 1 mm (0.039 in)
Material: Steel

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Outside Diameter: 60 mm (2.362 in)
Inside Diameter: 32 mm (1.260 in)
Thickness: 1 mm (0.039 in)
Material: Steel

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 60
Outside Diameter (in): 2.36
Inside Diameter (mm): 32
Inside Diameter (in): 1.26
Thickness (mm): 1
Thickness (in): 0.04
Weight (kg): 0.02
Weight (lb): 0.03
Material Description: STEEL
Material: Alloy Mixed: Metal,Alloy Zinc,Alloy Chromium,Carbon Steel
Units of MeasureUSMetric
Outside Diameter (mm): 60
Outside Diameter (in): 2.36
Inside Diameter (mm): 32
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.8304305306.5301.9308306303.5CR301.6301.5304CR303CR302CR305.5 CR301.8C304SR303 SR301.6C301.7CR305 CR310
Backhoe Loader
415416434430432450420XE426428444440420
View More
Mini Hyd Excavator
301.8304305306.5301.9308306303.5CR301.6301.5304CR303CR302CR305.5 CR301.8C304SR303 SR301.6C301.7CR305 CR310
Warranty Information
Return Policy
Parts diagram for 139-6383
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 139-6383
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 139-6383

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Outside Diameter: 60 mm (2.362 in)
Inside Diameter: 32 mm (1.260 in)
Thickness: 1 mm (0.039 in)
Material: Steel

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 139-6383

Units of Measure

USMetric
Outside Diameter (mm): 60
Outside Diameter (in): 2.36
Inside Diameter (mm): 32
Inside Diameter (in): 1.26
Thickness (mm): 1
Thickness (in): 0.04
Weight (kg): 0.02
Weight (lb): 0.03
Material Description: STEEL
Material: Alloy Mixed: Metal,Alloy Zinc,Alloy Chromium,Carbon Steel
View More
Compatible Models for part number 139-6383

MINI HYD EXCAVATOR

301.8 304 305 306.5 301.9 308 306 303.5CR 301.6 301.5 304CR 303CR 302CR 305.5 CR 301.8C 304SR 303 SR 301.6C 301.7CR 305 CR 310

BACKHOE LOADER

415 416 434 430 432 450 420XE 426 428 444 440 420

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert