NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals140-8455: 0.76mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
140-8455: 0.76mm Thick Steel Shim
140-8455: 0.76mm Thick Steel Shim

Shim

Brand: Cat

Product Images
140-8455: 0.76mm Thick Steel Shim
140-8455: 0.76mm Thick Steel Shim
140-8455: 0.76mm Thick Steel Shim
140-8455: 0.76mm Thick Steel Shim
140-8455: 0.76mm Thick Steel Shim

Shim

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 38
Width (in): 1.5
Thickness (mm): 0.76
Thickness (in): 0.03
Material: Shim Steel,Carbon Steel
Length (mm): 318
Length (in): 12.519
Units of MeasureUSMetric
Width (mm): 38
Width (in): 1.5
Thickness (mm): 0.76
View More
Compatible Models
Compatible Models
Motor Grader
24H24M24
View More
Motor Grader
24H24M24
Warranty Information
Return Policy
Parts diagram for 140-8455
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 140-8455
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 140-8455

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:

Application:

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 140-8455

Units of Measure

USMetric
Width (mm): 38
Width (in): 1.5
Thickness (mm): 0.76
Thickness (in): 0.03
Material: Shim Steel,Carbon Steel
Length (mm): 318
Length (in): 12.519
View More
Compatible Models for part number 140-8455

MOTOR GRADER

24H 24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert