NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners142-1508: Corner Guard
Home
Ground Engaging ToolsBucket Corners & Corner GuardsBucket Corners
142-1508: Corner Guard
142-1508: Corner Guard

Wheel Loader Corner Guard

Brand: Cat

Product Images
142-1508: Corner Guard
142-1508: Corner Guard
142-1508: Corner Guard
142-1508: Corner Guard
142-1508: Corner Guard

Wheel Loader Corner Guard

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® Wheel Loader Corner Guard provide a strong, wear-resistant surface to help protect bucket corners. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Corner Guards are an easily replaced bolt-on system to fit wheel loader buckets. These corner guards are available with and without adapters to fit application needs. Corner Guards protect the bucket edge and cut your maintenance costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Bolt on to improve performance while protecting your bucket
• Available with and without adapters

Application:
• Certain wheel loader

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® Wheel Loader Corner Guard provide a strong, wear-resistant surface to help protect bucket corners. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Corner Guards are an easily replaced bolt-on system to fit wheel loader buckets. These corner guards are available with and without adapters to fit application needs. Corner Guards protect the bucket edge and cut your maintenance costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Bolt on to improve performance while protecting your bucket
• Available with and without adapters

Application:
• Certain wheel loader

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Height (mm): 333.9
Attachment Method: Weld-On
Material: Structural Steel,Boron Steel,Abrasion Resistant Steel
Thickness (in): 1.575
Depth (mm): 275
Thickness (mm): 40
Depth (in): 10.827
Height (in): 13.146
Units of MeasureUSMetric
Position: RH/LH
Height (mm): 333.9
Attachment Method: Weld-On
View More
Compatible Models
Compatible Models
Wheel Loader
980G II980H980G
View More
Wheel Loader
980G II980H980G
Warranty Information
Return Policy
Parts diagram for 142-1508
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-1508
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-1508

Offering unparalleled manufacturing precision, Cat® Wheel Loader Corner Guard provide a strong, wear-resistant surface to help protect bucket corners. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Corner Guards are an easily replaced bolt-on system to fit wheel loader buckets. These corner guards are available with and without adapters to fit application needs. Corner Guards protect the bucket edge and cut your maintenance costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Bolt on to improve performance while protecting your bucket
• Available with and without adapters

Application:
• Certain wheel loader

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-1508

Units of Measure

USMetric
Position: RH/LH
Height (mm): 333.9
Attachment Method: Weld-On
Material: Structural Steel,Boron Steel,Abrasion Resistant Steel
Thickness (in): 1.575
Depth (mm): 275
Thickness (mm): 40
Depth (in): 10.827
Height (in): 13.146
View More
Compatible Models for part number 142-1508

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert