NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsTanks & ComponentsPressure Caps142-8937: Lockable Non Vent Cap
Home
Structures & Other Systems ComponentsTanks & ComponentsPressure Caps
142-8937: Lockable Non Vent Cap
142-8937: Lockable Non Vent Cap

Cat® Lockable Non Vent Plastic Cap used in Hydraulic Tank

Brand: Cat

Product Images
142-8937: Lockable Non Vent Cap
142-8937: Lockable Non Vent Cap

Cat® Lockable Non Vent Plastic Cap used in Hydraulic Tank

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Hydraulic Cap
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Hydraulic Cap
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Notes: Overall Size: 63.5, Exterior Material: composite, Cap Color: black, Venting: non-vented, Filtration:, Debris Boot: no
Material: Polyamide Plastic
Notes: Overall Size: 63.5, Exterior Material: composite, Cap Color: black, Venting: non-vented, Filtration:, Debris Boot: no
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Power Module
OEM POWER
Integrated Toolcarrier
IT28G
Motor Grader
161418120M120M 2140M12M 312M 2140M 3140M 2160M 2160M 318M312M 3 AWD16M16014L15014M160M 3 AWD14016GC12M160M140M 3 AWD16M3
Track-Type Tractor
D6K2 LGPD6KD2D1D4D3D4K2 LGPD5K2 LGPD3K2 LGPD4K2 XLD3K2 XLD6K2 XLD6K2D5K2 XL
Asphalt Compactor
CW16CB8CB7CB16CB15CB13CB10CB2.5 GCCB2.7 GCCC2.7 GC
Mini Hyd Excavator
301.6C301.8C
Asphalt Paver
BG555EBG1000EAP-500EAP-1000EAP-555EBG1055EAP-1055EBG500E
Pipelayer
PL61
Vibratory Compactor
CB10CS-56CS-54CS-44BCS-56BCS-68BCB7CP-533ECS-44CD-44BCS-34CS-433ECS-54BCS-66BCS-78BCS-79BCP-433ECS-423ECP12CS-64BCS-76BCP74BCS-533ECS-76CS-74CS-74BCB46BCS-64CP-64CB-54BCB-66BCP-54CP-56CB-534DCP-44CB-64BCP-34CC4.0CB-634DCS12CS14CP-76CB4.0CB4.4CP-74CD-54BCS78BCS54BCS7CB-64CB-54CB-564DCP-54BCP7CS68BCS56BCB-44BCS44BCB-68BCB-434DCS79BCP-56BCP-68BCP-44BCP54BCP-74BCP76BCS74BCP68BCP44BCP56B
Multi Terrain Loader
297D2 XHP297D2297D XHP287C2277B277D277C257D3277C2267B257B3257D257B247B267257287277297D297C247247B3287C287B287D
Paving Compactor
CB2.7CB2.5CC2.7
Compact Track Loader
289D289C279C2279D3299D299C289C2289D3279D279C299D3299D2249D259D299D2 XHP239D239D3299D3 XE249D3259B3259D3299D XHP
Rotary Mixer
RM500BRM800
Reclaimer Mixer
RM400RM800RM500B
Soil Compactor
825CP44BCP68BCP56B815CS64BCS76BCS74BCP7CP5CP74BCS5825K815KCP11CP12CP14CP16CP17CS20CS11CS12CS13CS14CS16CS17CS19CS44BCS56BCS68BCS66BCS78BCS54B
Wheel Dozer
824K814K814824
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310
Landfill Compactor
826816K816826K
Compact Wheel Loader
910K906H2907H2914910906930938920926906H914K908M908H2906M907H907M908H
Telehandler
TH337CTH1055TL1055DTH357DTH336CTL943DTH1255TH330BTH560BTH220BTH355BTH350BTH580BTH340BTH460BTL642TL642DTH360BTH0642TL943TH357TL1055TH0842TH408DTH407CTL1255TH408TH414CTL1255DTH406CTH514CTH417C
Wheel Loader
982XE972K972M972L966 XE950K962L962K950M950L962M980XE930G966L930H966K930K966M930M950GC814K924H924G924K938K938M926M962928H928G966972966 GC907K972 XE966XE980982928HZ906K906M908K908M926924930938950982 XE980 XE962M Z980K HLG950M Z924GZ966K XE908907906924HZ950 GC972M XE966M XE980L980K972XE980M982M
Road Reclaimer
RM800RM400RM600RM500BRM500
Engine - Machine
C32
Utility Compactor
CB2.5 GCCB2.7CB2.5CB2.9CC2.6CC2.7CC2.7 GCCB2.7 GC
Skid Steer Loader
242B3289D3226B226D242D3216B252B3262C2246D3272D3 XE279D3232D3272D2 XHP272D XHP226B3249D3226D3236232236B3272C272D248246242262252236D3262B262D262C262D3252B268B216256C242B242D228226272D3272D2246B246D246C232B232D248B236B236D216B3
Pneumatic Compactor
CW-16CW-14CW34CW12CW-34
Industrial Engine
C4.4
Compactor
CB8CB7CD10CCS7CCS9CB10CB13CB15CB16CD8
View More
Power Module
OEM POWER
Warranty Information
Return Policy
Parts diagram for 142-8937
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
142-8937142-8937
3J-19073J-1907
3K-03603K-0360
View All Parts
Frequently bought together
142-8937
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-8937
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-8937

Description:
Hydraulic Cap
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-8937
Notes: Overall Size: 63.5, Exterior Material: composite, Cap Color: black, Venting: non-vented, Filtration:, Debris Boot: no
Material: Polyamide Plastic
View More
Compatible Models for part number 142-8937

POWER MODULE

OEM POWER

INTEGRATED TOOLCARRIER

IT28G

MOTOR GRADER

16 14 18 120M 120M 2 140M 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 16GC 12M 160M 140M 3 AWD 16M3

TRACK-TYPE TRACTOR

D6K2 LGP D6K D2 D1 D4 D3 D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D6K2 D5K2 XL

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

MINI HYD EXCAVATOR

301.6C 301.8C

ASPHALT PAVER

BG555E BG1000E AP-500E AP-1000E AP-555E BG1055E AP-1055E BG500E

PIPELAYER

PL61

VIBRATORY COMPACTOR

CB10 CS-56 CS-54 CS-44B CS-56B CS-68B CB7 CP-533E CS-44 CD-44B CS-34 CS-433E CS-54B CS-66B CS-78B CS-79B CP-433E CS-423E CP12 CS-64B CS-76B CP74B CS-533E CS-76 CS-74 CS-74B CB46B CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CB-534D CP-44 CB-64B CP-34 CC4.0 CB-634D CS12 CS14 CP-76 CB4.0 CB4.4 CP-74 CD-54B CS78B CS54B CS7 CB-64 CB-54 CB-564D CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CB-434D CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CP68B CP44B CP56B

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277B 277D 277C 257D3 277C2 267B 257B3 257D 257B 247B 267 257 287 277 297D 297C 247 247B3 287C 287B 287D

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7

COMPACT TRACK LOADER

289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 239D3 299D3 XE 249D3 259B3 259D3 299D XHP

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP5 CP74B CS5 825K 815K CP11 CP12 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B

WHEEL DOZER

824K 814K 814 824

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

LANDFILL COMPACTOR

826 816K 816 826K

COMPACT WHEEL LOADER

910K 906H2 907H2 914 910 906 930 938 920 926 906H 914K 908M 908H2 906M 907H 907M 908H

TELEHANDLER

TH337C TH1055 TL1055D TH357D TH336C TL943D TH1255 TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TL642 TL642D TH360B TH0642 TL943 TH357 TL1055 TH0842 TH408D TH407C TL1255 TH408 TH414C TL1255D TH406C TH514C TH417C

WHEEL LOADER

982XE 972K 972M 972L 966 XE 950K 962L 962K 950M 950L 962M 980XE 930G 966L 930H 966K 930K 966M 930M 950GC 814K 924H 924G 924K 938K 938M 926M 962 928H 928G 966 972 966 GC 907K 972 XE 966XE 980 982 928HZ 906K 906M 908K 908M 926 924 930 938 950 982 XE 980 XE 962M Z 980K HLG 950M Z 924GZ 966K XE 908 907 906 924HZ 950 GC 972M XE 966M XE 980L 980K 972XE 980M 982M

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C32

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

SKID STEER LOADER

242B3 289D3 226B 226D 242D3 216B 252B3 262C2 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 226B3 249D3 226D3 236 232 236B3 272C 272D 248 246 242 262 252 236D3 262B 262D 262C 262D3 252B 268B 216 256C 242B 242D 228 226 272D3 272D2 246B 246D 246C 232B 232D 248B 236B 236D 216B3

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert