NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components142-9278: 6mm Thick Right Hand Armrest Mounting Bracket
Home
Hardware, Seals, & ConsumablesHardwareLink Brackets & Components
142-9278: 6mm Thick Right Hand Armrest Mounting Bracket
142-9278: 6mm Thick Right Hand Armrest Mounting Bracket

Cat® Right Hand Armrest Mounting Bracket provides a secure and adjustable platform for attaching armrests, contributing to enhanced operator comfort

Brand: Cat

fallback-image
142-9278: 6mm Thick Right Hand Armrest Mounting Bracket

Cat® Right Hand Armrest Mounting Bracket provides a secure and adjustable platform for attaching armrests, contributing to enhanced operator comfort

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Right-Hand Armrest Mounting Bracket is designed to enhance comfort and ergonomics. Serving as a robust support structure, it facilitates the attachment of armrests to suspension seats, allowing for secure and adjustable positioning. This customization ensures that operator can adjust armrests to their seating experience for optimal comfort during operations.

Attributes:
• Designed to withstand wear and tear, ensuring a long service life.
• Endures frequent adjustments without compromising structural integrity.
• Withstands constant vibration and operational stresses.

Applications:
The Right Hand Armrest Mounting Bracket provides a secure and adjustable platform for attaching armrests to suspension seats, enhancing comfort and ergonomic support.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Right-Hand Armrest Mounting Bracket is designed to enhance comfort and ergonomics. Serving as a robust support structure, it facilitates the attachment of armrests to suspension seats, allowing for secure and adjustable positioning. This customization ensures that operator can adjust armrests to their seating experience for optimal comfort during operations.

Attributes:
• Designed to withstand wear and tear, ensuring a long service life.
• Endures frequent adjustments without compromising structural integrity.
• Withstands constant vibration and operational stresses.

Applications:
The Right Hand Armrest Mounting Bracket provides a secure and adjustable platform for attaching armrests to suspension seats, enhancing comfort and ergonomic support.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Structural Steel,Alloy Mixed: Metal,Alloy Steel
Material: Structural Steel,Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models
Compatible Models
Multi Terrain Loader
247267287247B3277B267B287B257B247B257277257B3
Compact Track Loader
259B3
Skid Steer Loader
242B3262226B3226B248B216B246B268B236B216236232252252B3236B3216B3242B232B262B252B228226248246242
View More
Multi Terrain Loader
247267287247B3277B267B287B257B247B257277257B3
Warranty Information
Return Policy
Parts diagram for 142-9278
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-9278
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-9278

The Right-Hand Armrest Mounting Bracket is designed to enhance comfort and ergonomics. Serving as a robust support structure, it facilitates the attachment of armrests to suspension seats, allowing for secure and adjustable positioning. This customization ensures that operator can adjust armrests to their seating experience for optimal comfort during operations.

Attributes:
• Designed to withstand wear and tear, ensuring a long service life.
• Endures frequent adjustments without compromising structural integrity.
• Withstands constant vibration and operational stresses.

Applications:
The Right Hand Armrest Mounting Bracket provides a secure and adjustable platform for attaching armrests to suspension seats, enhancing comfort and ergonomic support.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-9278
Material: Structural Steel,Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 142-9278

MULTI TERRAIN LOADER

247 267 287 247B3 277B 267B 287B 257B 247B 257 277 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 262 226B3 226B 248B 216B 246B 268B 236B 216 236 232 252 252B3 236B3 216B3 242B 232B 262B 252B 228 226 248 246 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert