Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shape: Spade
Width Between Sidebars (mm): 2881.5
Overall Width (in): 116.89
End Depth (in): 7.425
Bevel Angle: 22.5
Material: Boron Steel
Thickness Class: 36
Overall Width (mm): 2969
End Depth (mm): 188.6
Adapter Type: Weld-On Adapters
Width Between Sidebars (in): 113.445
Units of MeasureUSMetric
Shape: Spade
Width Between Sidebars (mm): 2881.5
Overall Width (in): 116.89
View More
Compatible Models
Compatible Models
Wheel Loader
950L950G II950G962H962G962G II950H962L
View More
Wheel Loader
950L950G II950G962H962G962G II950H962L
Warranty Information
Return Policy
Parts diagram for 142-9406
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-9406
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-9406
Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-9406
Units of Measure
USMetric
Shape: Spade
Width Between Sidebars (mm): 2881.5
Overall Width (in): 116.89
End Depth (in): 7.425
Bevel Angle: 22.5
Material: Boron Steel
Thickness Class: 36
Overall Width (mm): 2969
End Depth (mm): 188.6
Adapter Type: Weld-On Adapters
Width Between Sidebars (in): 113.445
View More
Compatible Models for part number 142-9406
WHEEL LOADER
950L 950G II 950G 962H 962G 962G II 950H 962L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.