The Oil Drain Information Film is a technical label or sticker that provides information and guidance regarding the draining of oil from an internal combustion engine. These films are equipped with a strong adhesive backing, allowing for easy attachment to the interior surface of the engine oil pan or deep pan lines. The adhesive ensures that the label remains securely in place.
Attributes: • Equipped with an adhesive layer on its backside, enabling secure attachment to surfaces • Printed with a white background and outer border, black symbol, character, and inner border for better model visibility • Manufactured to be strong enough and does not peel off
Applications: The Oil Drain Information Film is used in the engine oil pan and deep pan lines to provide instructions, warnings, and guidance for the proper oil-changing process.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Oil Drain Information Film is a technical label or sticker that provides information and guidance regarding the draining of oil from an internal combustion engine. These films are equipped with a strong adhesive backing, allowing for easy attachment to the interior surface of the engine oil pan or deep pan lines. The adhesive ensures that the label remains securely in place.
Attributes: • Equipped with an adhesive layer on its backside, enabling secure attachment to surfaces • Printed with a white background and outer border, black symbol, character, and inner border for better model visibility • Manufactured to be strong enough and does not peel off
Applications: The Oil Drain Information Film is used in the engine oil pan and deep pan lines to provide instructions, warnings, and guidance for the proper oil-changing process.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: PVC, Polyethylene Terephthalate Plastic
Material: PVC, Polyethylene Terephthalate Plastic
View More
Compatible Models
Compatible Models
Pumper
SPF343C
Generator
XQ330XQP500SR4SR5SR4B
Generator Set
C18 GEN SETC18 GEN SEXQ425XQP115C6.6DE1400D1250DE600SGCDG125DE500G3406DE1000SD550GCC13 XQ375DE630C9 GEN SETG3516G3512DE33GCG35083516C GENDG100C7.1G3516BG3516CD1000G3516ED600 GCG3516H3508C3508BC4.4 GEN SDG350C4.4DE110ESR5C93508C273412CC4.4DE350SGCXQP150XQ330C32D450GCD1500DG175C7.1DE200EC3.3 GEN SC13 XQ350DE1250S3516B GENXQ1140XQ60DG150G3412D800D500GCDG50C7.1 GENDG400DE450GCC7.1 GEN SC15 GEN SEC2.2DG40C13GENSETDE605GCC15 GENSETDG45DE400GCC175-20D350GC3412DE500SGCC32 GEN SETC175-16CG137-12G3412CDG500DE715GCC6.6DE150EC3.4C3.3XQP300C3.3DE50E0C3.3DE50E2XQ230C18 I6DE1250D400GCG3520CG3520B3516C18G3520EXQ20T4F3306BC153512C13C32 GENSETG3520H3512C3512BXQP310C15 I6DE550GCXQP60DG200DE500GCDG80XQP200CG137-08DE450SGC3456DG450C4.4DE55E2DE1500DG70DE400SGCD250GC3406CDE660GCC4.4DE88E0C4.4DE65E3C4.4DE88E3C1.5D300GCC3.3DE33E3DG603512B GENSXQP20C3.3DE33E0G3512E3516C3516BXQP30XQP100C4.4DE110E23516E
The Oil Drain Information Film is a technical label or sticker that provides information and guidance regarding the draining of oil from an internal combustion engine. These films are equipped with a strong adhesive backing, allowing for easy attachment to the interior surface of the engine oil pan or deep pan lines. The adhesive ensures that the label remains securely in place.
Attributes: • Equipped with an adhesive layer on its backside, enabling secure attachment to surfaces • Printed with a white background and outer border, black symbol, character, and inner border for better model visibility • Manufactured to be strong enough and does not peel off
Applications: The Oil Drain Information Film is used in the engine oil pan and deep pan lines to provide instructions, warnings, and guidance for the proper oil-changing process.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 144-0875
Material: PVC, Polyethylene Terephthalate Plastic
View More
Compatible Models for part number 144-0875
PUMPER
SPF343C
GENERATOR
XQ330 XQP500 SR4 SR5 SR4B
GENERATOR SET
C18 GEN SET C18 GEN SE XQ425 XQP115 C6.6 DE1400 D1250 DE600SGC DG125 DE500 G3406 DE1000S D550GC C13 XQ375 DE630 C9 GEN SET G3516 G3512 DE33GC G3508 3516C GEN DG100 C7.1 G3516B G3516C D1000 G3516E D600 GC G3516H 3508C 3508B C4.4 GEN S DG350 C4.4DE110E SR5 C9 3508 C27 3412C C4.4 DE350SGC XQP150 XQ330 C32 D450GC D1500 DG175 C7.1DE200E C3.3 GEN S C13 XQ350 DE1250S 3516B GEN XQ1140 XQ60 DG150 G3412 D800 D500GC DG50 C7.1 GEN DG400 DE450GC C7.1 GEN S C15 GEN SE C2.2 DG40 C13GENSET DE605GC C15 GENSET DG45 DE400GC C175-20 D350GC 3412 DE500SGC C32 GEN SET C175-16 CG137-12 G3412C DG500 DE715GC C6.6DE150E C3.4 C3.3 XQP300 C3.3DE50E0 C3.3DE50E2 XQ230 C18 I6 DE1250 D400GC G3520C G3520B 3516 C18 G3520E XQ20T4F 3306B C15 3512 C13 C32 GENSET G3520H 3512C 3512B XQP310 C15 I6 DE550GC XQP60 DG200 DE500GC DG80 XQP200 CG137-08 DE450SGC 3456 DG450 C4.4DE55E2 DE1500 DG70 DE400SGC D250GC 3406C DE660GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 D300GC C3.3DE33E3 DG60 3512B GENS XQP20 C3.3DE33E0 G3512E 3516C 3516B XQP30 XQP100 C4.4DE110E2 3516E
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.