NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches144-0900: Two Pole Light Rocker Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
144-0900: Two Pole Light Rocker Switch
144-0900: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Control Panel Cab in Electrical and Starting System

Brand: Cat

Product Images
144-0900: Two Pole Light Rocker Switch
144-0900: Two Pole Light Rocker Switch
144-0900: Two Pole Light Rocker Switch
144-0900: Two Pole Light Rocker Switch
144-0900: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Control Panel Cab in Electrical and Starting System

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Single pole double throw
• Panel Cutout: 31.75 X 17.53 mm (1.25 X 0.69 in)
• Heavy duty construction
• Water resistant
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Single pole double throw
• Panel Cutout: 31.75 X 17.53 mm (1.25 X 0.69 in)
• Heavy duty construction
• Water resistant
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 49.2
Width (mm): 18.24
Height (mm): 30
Temperature (°C): -40° to 85°
Length (in): 1.94
Width (in): 0.72
Height (in): 1.181
Temperature (°F): -40° to 185°
Units of MeasureUSMetric
Length (mm): 49.2
Width (mm): 18.24
Height (mm): 30
View More
Compatible Models
Compatible Models
Vibratory Compactor
CP-563ECS-583ECP-563DCP-663ECP-573ECS-433ECP-533DCS-531DCS-563DCS-663ECP-433ECS-563ECS-573DCP-533ECS-573ECS-583DCS-683ECS-533DCS-533ECS-423E
View More
Vibratory Compactor
CP-563ECS-583ECP-563DCP-663ECP-573ECS-433ECP-533DCS-531DCS-563DCS-663ECP-433ECS-563ECS-573DCP-533ECS-573ECS-583DCS-683ECS-533DCS-533ECS-423E
Warranty Information
Return Policy
Parts diagram for 144-0900
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 144-0900
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 144-0900

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Single pole double throw
• Panel Cutout: 31.75 X 17.53 mm (1.25 X 0.69 in)
• Heavy duty construction
• Water resistant
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 144-0900

Units of Measure

USMetric
Length (mm): 49.2
Width (mm): 18.24
Height (mm): 30
Temperature (°C): -40° to 85°
Length (in): 1.94
Width (in): 0.72
Height (in): 1.181
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 144-0900

VIBRATORY COMPACTOR

CP-563E CS-583E CP-563D CP-663E CP-573E CS-433E CP-533D CS-531D CS-563D CS-663E CP-433E CS-563E CS-573D CP-533E CS-573E CS-583D CS-683E CS-533D CS-533E CS-423E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert