NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components144-7748: Coupling Assembly
Home
HydraulicsOther Hydraulic Components
144-7748: Coupling Assembly
144-7748: Coupling Assembly

Cat® Coupling Assembly (Hose Assembly)

Brand: Cat

Product Images
144-7748: Coupling Assembly
144-7748: Coupling Assembly
144-7748: Coupling Assembly
144-7748: Coupling Assembly
144-7748: Coupling Assembly

Cat® Coupling Assembly (Hose Assembly)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Coupling assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Coupling assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 77
Length (in): 3.04
Width (mm): 79.4
Width (in): 3.13
Tube Diameter (mm): 12.7
Tube Diameter (in): 0.5
Port Type: Male and Female
Seal/O-Ring Type: ORFS (2X)
Thread Size (in - TPI) (in): 13/16"-16 (2X)
Approx. Weight (kg): 0.2
Approx. Weight (lb): 0.45
Material: Carbon Steel,Alloy Zinc
Units of MeasureUSMetric
Length (mm): 77
Length (in): 3.04
Width (mm): 79.4
View More
Compatible Models
Compatible Models
Telehandler
TH62TH63TH103TH82TH83
View More
Telehandler
TH62TH63TH103TH82TH83
Warranty Information
Return Policy
Parts diagram for 144-7748
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 144-7748
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 144-7748

Description:
Cat® Coupling assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 144-7748

Units of Measure

USMetric
Length (mm): 77
Length (in): 3.04
Width (mm): 79.4
Width (in): 3.13
Tube Diameter (mm): 12.7
Tube Diameter (in): 0.5
Port Type: Male and Female
Seal/O-Ring Type: ORFS (2X)
Thread Size (in - TPI) (in): 13/16"-16 (2X)
Approx. Weight (kg): 0.2
Approx. Weight (lb): 0.45
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 144-7748

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert