NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Damper Plates145-5192: External Spline Damper
Home
DrivetrainFinal DriveFinal Drive Damper Plates
145-5192: External Spline Damper
145-5192: External Spline Damper

Cat® External Spline Damper for Service and Parking Brake

Brand: Cat

Product Images
145-5192: External Spline Damper
145-5192: External Spline Damper
145-5192: External Spline Damper
145-5192: External Spline Damper
145-5192: External Spline Damper

Cat® External Spline Damper for Service and Parking Brake

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.

Attributes:
• Hardened steel core reduces spline wear.
• (214) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains brake performance certification.

Application:
Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.

Attributes:
• Hardened steel core reduces spline wear.
• (214) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains brake performance certification.

Application:
Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 837
Outside Diameter (mm): 1093.7
Thickness (mm): 8.45
Inside Diameter (in): 32.952
Outside Diameter (in): 43.059
Thickness (in): 0.332
Material: Non-Band Type Friction Material,Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 837
Outside Diameter (mm): 1093.7
Thickness (mm): 8.45
View More
Compatible Models
Compatible Models
Truck
795F XQ797F797795F AC794 AC797B
Off Highway Truck
794 AC796 AC798 AC798
View More
Truck
795F XQ797F797795F AC794 AC797B
Warranty Information
Return Policy
Parts diagram for 145-5192
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert