Description: When current is applied to a Cat relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.
Attributes: • Voltage Rating: 24 VDC • Rated Load: 20 A (Continuous), 35 A (1 minute) • 5 terminal blade connection • Fast switching speeds • Low thermal conductivity • Highly durable
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: When current is applied to a Cat relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.
Attributes: • Voltage Rating: 24 VDC • Rated Load: 20 A (Continuous), 35 A (1 minute) • 5 terminal blade connection • Fast switching speeds • Low thermal conductivity • Highly durable
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 57.3
Width (mm): 25.3
Height (mm): 24.65
Length (in): 2.25
Width (in): 0.99
Height (in): 0.97
Units of MeasureUSMetric
Length (mm): 57.3
Width (mm): 25.3
Height (mm): 24.65
View More
Compatible Models
Compatible Models
Battery
CPPBCHRG
Generator Set
XQ230
Hex Based Spl Solution
352F OEM320E330F OEM
Quick Coupler
FUSION
Material Handler
MH3250MH3260MH3022MH3024MH3032MH3049MH3050MH3059M325D L MH
330D L329D L329E385C340D2 L336D L323D LN330 MHPU365C L350MHPU349E L HVG325D L349E325D336F336D336EC7.1352FMHPU323F OEM390F330D2345D345C349D L336E HVG330F330D330C385C L349D2323D L345C L
View More
Battery
CPPBCHRG
Warranty Information
Return Policy
Parts diagram for 149-5050
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-5050
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 149-5050
Description: When current is applied to a Cat relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.
Attributes: • Voltage Rating: 24 VDC • Rated Load: 20 A (Continuous), 35 A (1 minute) • 5 terminal blade connection • Fast switching speeds • Low thermal conductivity • Highly durable
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336E LN 311D LRR 316F L 320C L 345B II 336E LH 316 GC 349D L 325D FM LL 325B L 336D2 LXE 323F SA 312F 320D LN 312B 336D 312C 324D 312D 336F 320D3 GC 315D L 316 GX 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 340D2 L 323F 374F L 311B 311C 323D 390D 318B N 390F 320D L 349E L 330D2 336E LNH 320D FM RR 350-A 315 GC 325C L MH3040 322B 322C 390D L 336D LN 319D LN 340MHPU 325C FM 3101 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 326 GC 336 MHPU 312B L 320E L 548 320D2 GC 325D FM 325B LN 385C L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 558 313 320D LRR 365C L MH 315B 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 320F L 336F L XE 312C L 568 FM 323E LN 320B LU 326GC 350-A L 320D FM OTHER 320B LL 330C FM 314C 538 325B 349D 330F LN 324D L 350 L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 325D 325F 352 UHD 340 352F 312D L 313 GX 340F 322B L 345B L 349 324D FM LL 330D MH 336 GC 345 328D LCR 329D LN 313 GC 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 352 350 325F LCR 323F LN M325D MH 319D 330D LN 320C FM 319C 324E L 336F L 568 FM LL 318F L 320 374F 326 345C L 330 GC 325 323 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 330 336D2 GC 323D L 313F L 330D2 L 335 336 333 311F LRR 329D 330F L 326D2 L 314F CR 385B 385C 345D L 336F LNXE 336D2 XE 330C LN 320B 320C 320D 320E 323 GC 323GC 315B L 365C L 395 323E L 325D MH 312 GX 336F LN 329E LN 312 GC 385C L MH 321D LCR 320B FM LL 323E SA 320E LN 375-A 320B S 320B N 330F 320B L 315F LCR 365B II 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 390F L 374 329D2 317 GC 365B L 345C MH M325D L MH 365C 326F LN 320B U 345 GC 365B
MOBILE HYD POWER UNIT
330D L 329D L 329E 385C 340D2 L 336D L 323D LN 330 MHPU 365C L 350MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 330C 385C L 349D2 323D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.