NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers149-5733: Tip Pin Retainer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers
149-5733: Tip Pin Retainer
149-5733: Tip Pin Retainer

Cat® 14 mm J300 Pin Retainer

Brand: Cat

Product Images
149-5733: Tip Pin Retainer
149-5733: Tip Pin Retainer
149-5733: Tip Pin Retainer
149-5733: Tip Pin Retainer
149-5733: Tip Pin Retainer

Cat® 14 mm J300 Pin Retainer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
This J Series heavy duty retainer assembly incorporates a flat washer on the tip side which allows for pin installation from either side of the tip. The two-coil retainergrips the pin tighter than a standard pin and retainer; this maintains the grip force over the life of the bucket tip.

Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainerwear has occurred or tip-side loading has caused retainerspreading.

Applications:
• Designed to fit certain J Series Adapters

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
This J Series heavy duty retainer assembly incorporates a flat washer on the tip side which allows for pin installation from either side of the tip. The two-coil retainergrips the pin tighter than a standard pin and retainer; this maintains the grip force over the life of the bucket tip.

Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainerwear has occurred or tip-side loading has caused retainerspreading.

Applications:
• Designed to fit certain J Series Adapters

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 30.48
Height (mm): 10.16
Length (in): 1.20
Outer Diameter (mm): 30
Thickness (in): 0.394
Size: J Series
Thickness (mm): 10
Length (mm): 30.48
Height (in): 0.40
Outer Diameter (in): 1.181
Units of MeasureUSMetric
Width (mm): 30.48
Height (mm): 10.16
Length (in): 1.20
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5K LGPD2D1D3D4K LGPD4K2 LGPD3K2 XLD4K XLD5K2 LGPD3GD3K2 LGPD4GD5K XLD5K2 XLD3K XLD5GD4K2 XLD3K LGP
Generator Set
3508
Mini Hyd Excavator
308307.5309306307E2306.5310307D307E304CR308E2 CR303.5CR302.7CR303CR308E308D305 CR
Integrated Toolcarrier
IT38G IIIT14G2IT24FIT12BIT38HIT38GIT14GIT38FIT28GIT28F
Wheeled Excavator
M315D2M313CM313DM314F
Wheel Tractor-Scraper
613G
Wheel Scraper
613C613C II
Track Loader
963C953C953D939939C953
Backhoe Loader
427F2416F2420F2428F2432F2444F2446B450F450422F2430F2434F2415F2
Excavator
312D2 GC312D2311D LRR312D L322B L330-A L316 GC314D LCR325B L317-AM315F312E312B312C312D316 GX325F LCRM317F318D2 L314D CR313D2 GC311C318B N312E L312-A318C318B322C317-A N330B L330-A312B L317 N325B LN315-A320B320C314E LCR313315C320B S320B N312D2 L320B L312C L316E L313D2-GC315F LCR313D2M312317B LM315325C
Compact Wheel Loader
914G914G2
Wheel Loader
928G924GZ950G II928HZ950G962H962G950H924HZ938G II924F924H924G924K962G II938G938F938H938K938M930G926M930H930K930M
View More
Track-Type Tractor
D5K LGPD2D1D3D4K LGPD4K2 LGPD3K2 XLD4K XLD5K2 LGPD3GD3K2 LGPD4GD5K XLD5K2 XLD3K XLD5GD4K2 XLD3K LGP
Warranty Information
Return Policy
Parts diagram for 149-5733
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
149-5733149-5733
132-4763132-4763
132-4766132-4766
View All Parts
Frequently bought together
149-5733
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
132-4763
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
132-4766
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
132-4762
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6Y-3222
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1U-3252
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-5733
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 149-5733

Description:
This J Series heavy duty retainer assembly incorporates a flat washer on the tip side which allows for pin installation from either side of the tip. The two-coil retainergrips the pin tighter than a standard pin and retainer; this maintains the grip force over the life of the bucket tip.

Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainerwear has occurred or tip-side loading has caused retainerspreading.

Applications:
• Designed to fit certain J Series Adapters

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 149-5733

Units of Measure

USMetric
Width (mm): 30.48
Height (mm): 10.16
Length (in): 1.20
Outer Diameter (mm): 30
Thickness (in): 0.394
Size: J Series
Thickness (mm): 10
Length (mm): 30.48
Height (in): 0.40
Outer Diameter (in): 1.181
View More
Compatible Models for part number 149-5733

TRACK-TYPE TRACTOR

D5K LGP D2 D1 D3 D4K LGP D4K2 LGP D3K2 XL D4K XL D5K2 LGP D3G D3K2 LGP D4G D5K XL D5K2 XL D3K XL D5G D4K2 XL D3K LGP

GENERATOR SET

3508

MINI HYD EXCAVATOR

308 307.5 309 306 307E2 306.5 310 307D 307E 304CR 308E2 CR 303.5CR 302.7CR 303CR 308E 308D 305 CR

INTEGRATED TOOLCARRIER

IT38G II IT14G2 IT24F IT12B IT38H IT38G IT14G IT38F IT28G IT28F

WHEELED EXCAVATOR

M315D2 M313C M313D M314F

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C 613C II

TRACK LOADER

963C 953C 953D 939 939C 953

BACKHOE LOADER

427F2 416F2 420F2 428F2 432F2 444F2 446B 450F 450 422F2 430F2 434F2 415F2

EXCAVATOR

312D2 GC 312D2 311D LRR 312D L 322B L 330-A L 316 GC 314D LCR 325B L 317-A M315F 312E 312B 312C 312D 316 GX 325F LCR M317F 318D2 L 314D CR 313D2 GC 311C 318B N 312E L 312-A 318C 318B 322C 317-A N 330B L 330-A 312B L 317 N 325B LN 315-A 320B 320C 314E LCR 313 315C 320B S 320B N 312D2 L 320B L 312C L 316E L 313D2-GC 315F LCR 313D2 M312 317B L M315 325C

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 924GZ 950G II 928HZ 950G 962H 962G 950H 924HZ 938G II 924F 924H 924G 924K 962G II 938G 938F 938H 938K 938M 930G 926M 930H 930K 930M

View More
Related parts
135-9308
135-9308: Bucket Tip
Contact Dealer
135-8228
135-8228: Bucket Tip
Contact Dealer
132-4766
132-4766: Pin-Get
Contact Dealer
107-3300
107-3300: Bucket Tip
Contact Dealer
132-4762
132-4762: Pin-Get
Contact Dealer
132-4763
132-4763: Pin-Get
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert