Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant).
Recommended by the engineers that know the product.
Outside Diameter: 44.45 mm (1.750 in) Inside Diameter: 38.30 mm (1.508 in) Width: 5 mm (0.197 in) Material: Steel Tubing
Applications: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant).
Recommended by the engineers that know the product.
Outside Diameter: 44.45 mm (1.750 in) Inside Diameter: 38.30 mm (1.508 in) Width: 5 mm (0.197 in) Material: Steel Tubing
Applications: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1.51
Inside Diameter (mm): 38.3
Material Description: STEEL TUBING
Outside Diameter (in): 1.75
Outside Diameter (mm): 44.45
Weight (kg): 0.09
Weight (lb): 0.19
Width (in): 0.20
Width (mm): 5
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (in): 1.51
Inside Diameter (mm): 38.3
Material Description: STEEL TUBING
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant).
Recommended by the engineers that know the product.
Outside Diameter: 44.45 mm (1.750 in) Inside Diameter: 38.30 mm (1.508 in) Width: 5 mm (0.197 in) Material: Steel Tubing
Applications: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 150-0352
Units of Measure
USMetric
Inside Diameter (in): 1.51
Inside Diameter (mm): 38.3
Material Description: STEEL TUBING
Outside Diameter (in): 1.75
Outside Diameter (mm): 44.45
Weight (kg): 0.09
Weight (lb): 0.19
Width (in): 0.20
Width (mm): 5
Material: Carbon Steel
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.