NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components151-9557: 19mm Length Rubber Stopper
Home
CabsCab VisibilityOther Visibility Components
151-9557: 19mm Length Rubber Stopper
151-9557: 19mm Length Rubber Stopper

Cat® Rubber Stopper for Cab Window Glass

Brand: Cat

Product Images
151-9557: 19mm Length Rubber Stopper
151-9557: 19mm Length Rubber Stopper
151-9557: 19mm Length Rubber Stopper
151-9557: 19mm Length Rubber Stopper
151-9557: 19mm Length Rubber Stopper

Cat® Rubber Stopper for Cab Window Glass

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat stoppers are designed to decelerate and hold other components in order to provide convenient holding.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
• Cat Stops are widely used in Cab, Hydraulics and Undercarriage applications.
• Consult your owner's manual or contact your local Cat® Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat stoppers are designed to decelerate and hold other components in order to provide convenient holding.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
• Cat Stops are widely used in Cab, Hydraulics and Undercarriage applications.
• Consult your owner's manual or contact your local Cat® Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber
Coating: Not Specified
Length (mm): 19
Width (mm): 15
Height (mm): 14.80
Length (in): 0.748
Width (in): 0.591
Height (in): 0.583
Units of MeasureUSMetric
Material: Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber
Coating: Not Specified
Length (mm): 19
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Hex Based Spl Solution
320E330F OEM330D2
Load Haul Dump
OTHER
Material Handler
MH3250MH3260MH3037MH3049MH3295MH3059
Hydraulic Shovel
60156015B
Mini Hyd Excavator
307E2305.5E2306E2307D307C307E306E305.5E308E306307305.5308E2 CR308E2
Rotary/Track Drills
MD5150C
Oem Mob Hyd Pwr Unit
336MHPU
Wheeled Excavator
M313-07M315D2M314M315W345C MHM322M320M315GCM318M319M316M317MH3040M314-07M317D2M320D2
Expanded Mining Products
LD350
Front Shovel
385C
Logger
322C
Excavator
336E LN311D LRR316F L320C L336E LH349F LXE316 GC349D L336D2 LXE312E323F SA312F320D LN336D312C324D336E312D324E336F320D3 GC315D L316 GX333 GC320D2320D3336D2 L326D L340D2 L312F GC335F323F336F XE374F L313D2 GC311C323D390F320D L349E L330D2336E LNH350-A315 GC325C L322C336D LN319D LN340MHPU325C FM3101323D LN349E L VG324E LN352F XE VG345C345D326 GC349 GC336 MHPU320E L320D2 GC349F L385C L325D L316F320D GC326D2349D2319D L352F-VG317315323D2 L313320GX320D LRR315C330C L326F L336D L323F OEM336D2318D L320F L312D2 L336F L XE312C L313D2-GC313D2323E LN326GC350-A L320D FM330C FM326F313D2 LGP320 GX349D330F LN324D L350 L330D L350 OEM313F330GC336E L320 GC325C349E325D336E H349F313D320E RR325F312D2312D2 GC318E L340352F312D L313 GX340F349330D MH336 GC345328D LCR329D LN313 GC329D L340F L LRE349D2 L336F LN XE320E LRR352350325F LCR323F LN355318D2 L320C FM324E L336F L318F L320374F312E L326345C L330 GC325318 GC323318C329E L318F323D SA320D RR345D L VG323D3330336D2 GC340D L323D L313F L330D2 L335336333311F LRR323D2329D330F L329E326D2 L385B385C323 GX318D2345D L336F LNXE329F L336D2 XE335F LCR313F GC320C320D320E323 GC323GC395323E L325D MH312 GX313F LGC336F LN329E LN312 GC323E SA320E LN375-A330F316E L329D2 L322C FM330C330D320D2 L324D LN390F L374329D2323F L317 GC336D2 L XE330C MH365B L345C MH365C326F LN345 GC365B
Vibratory Compactor
CB-536D
Mobile Hyd Power Unit
330D L329D L336FMHPU329E340D2 L336D L330 MHPU350MHPU325D L325C349E336F336EC7.1352FMHPU323F OEM330D2349D L330F330D330C330FMHPU349D2323D L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 151-9557
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 151-9557
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 151-9557

Description:
Cat stoppers are designed to decelerate and hold other components in order to provide convenient holding.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
• Cat Stops are widely used in Cab, Hydraulics and Undercarriage applications.
• Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 151-9557

Units of Measure

USMetric
Material: Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber
Coating: Not Specified
Length (mm): 19
Width (mm): 15
Height (mm): 14.80
Length (in): 0.748
Width (in): 0.591
Height (in): 0.583
View More
Compatible Models for part number 151-9557

GENERATOR SET

3508 3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 330D2

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3037 MH3049 MH3295 MH3059

HYDRAULIC SHOVEL

6015 6015B

MINI HYD EXCAVATOR

307E2 305.5E2 306E2 307D 307C 307E 306E 305.5E 308E 306 307 305.5 308E2 CR 308E2

ROTARY/TRACK DRILLS

MD5150C

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 M315D2 M314 M315 W345C MH M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07 M317D2 M320D2

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

LOGGER

322C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 336E LH 349F LXE 316 GC 349D L 336D2 LXE 312E 323F SA 312F 320D LN 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 316 GX 333 GC 320D2 320D3 336D2 L 326D L 340D2 L 312F GC 335F 323F 336F XE 374F L 313D2 GC 311C 323D 390F 320D L 349E L 330D2 336E LNH 350-A 315 GC 325C L 322C 336D LN 319D LN 340MHPU 325C FM 3101 323D LN 349E L VG 324E LN 352F XE VG 345C 345D 326 GC 349 GC 336 MHPU 320E L 320D2 GC 349F L 385C L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 315C 330C L 326F L 336D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN 326GC 350-A L 320D FM 330C FM 326F 313D2 LGP 320 GX 349D 330F LN 324D L 350 L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 330D MH 336 GC 345 328D LCR 329D LN 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 318D2 L 320C FM 324E L 336F L 318F L 320 374F 312E L 326 345C L 330 GC 325 318 GC 323 318C 329E L 318F 323D SA 320D RR 345D L VG 323D3 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 385B 385C 323 GX 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320C 320D 320E 323 GC 323GC 395 323E L 325D MH 312 GX 313F LGC 336F LN 329E LN 312 GC 323E SA 320E LN 375-A 330F 316E L 329D2 L 322C FM 330C 330D 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 330C MH 365B L 345C MH 365C 326F LN 345 GC 365B

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 330 MHPU 350MHPU 325D L 325C 349E 336F 336E C7.1 352FMHPU 323F OEM 330D2 349D L 330F 330D 330C 330FMHPU 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert