NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers152-6641: Arm Assembly-Wiper
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
152-6641: Arm Assembly-Wiper
152-6641: Arm Assembly-Wiper

Cat® Wiper Arm Assembly

Brand: Cat

Product Images
152-6641: Arm Assembly-Wiper
152-6641: Arm Assembly-Wiper

Cat® Wiper Arm Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Trouble-free installation
• U-hooked wiper arm
• Steel wiper arm
• Assembly includes nozzle assembly, hose and washer kit

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on to the windshield.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Trouble-free installation
• U-hooked wiper arm
• Steel wiper arm
• Assembly includes nozzle assembly, hose and washer kit

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on to the windshield.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 15.748
Material: Alloy Zinc,Carbon Steel
Length (mm): 400
Units of MeasureUSMetric
Length (in): 15.748
Material: Alloy Zinc,Carbon Steel
Length (mm): 400
View More
Compatible Models
Compatible Models
Track Loader
973D953D963D
Compact Wheel Loader
902908906930938926
Wheel Loader
972M XE980 XE962M Z962982XE980K HLG966M XE980XE926924K966924972K972M972972L980L930980K972XE980M950M Z972 XE950GC966 XE938966XE966K XE980982938K938M926M966L966K930K966M930M950K962L962K950M950950L962M982 XE982M950 GC
View More
Track Loader
973D953D963D
Warranty Information
Return Policy
Parts diagram for 152-6641
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
152-6641152-6641
189-8610189-8610
6V-58516V-5851
View All Parts
Frequently bought together
152-6641
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
189-8610
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5851
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8Y-4615
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
539-6400
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
368-4853
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 152-6641
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 152-6641

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Trouble-free installation
• U-hooked wiper arm
• Steel wiper arm
• Assembly includes nozzle assembly, hose and washer kit

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on to the windshield.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 152-6641

Units of Measure

USMetric
Length (in): 15.748
Material: Alloy Zinc,Carbon Steel
Length (mm): 400
View More
Compatible Models for part number 152-6641

TRACK LOADER

973D 953D 963D

COMPACT WHEEL LOADER

902 908 906 930 938 926

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 980K HLG 966M XE 980XE 926 924K 966 924 972K 972M 972 972L 980L 930 980K 972XE 980M 950M Z 972 XE 950GC 966 XE 938 966XE 966K XE 980 982 938K 938M 926M 966L 966K 930K 966M 930M 950K 962L 962K 950M 950 950L 962M 982 XE 982M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert