NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal

Cat® Rectangular Shape Steel Rubber Edge Bonded Seal Gasket for Water Temperature Regulator

Brand: Cat

Product Images
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal
153-1810: 1.71mm Rectangular Shape Integral Edge Bonded Seal

Cat® Rectangular Shape Steel Rubber Edge Bonded Seal Gasket for Water Temperature Regulator

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Edge Bonded Seals are used in static sealing applications and are designed with rubber bonded to a plastic or metal carrier to prevent leakage and contamination.

Attributes:
Cat Edge Bonded Seals are designed for ease of assembly, high bolt load retention, and enhanced surface conformance to mating components. Cat Edge Bonded Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Protect your investment with Genuine Cat Seals.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Edge Bonded Seals are used in static sealing applications and are designed with rubber bonded to a plastic or metal carrier to prevent leakage and contamination.

Attributes:
Cat Edge Bonded Seals are designed for ease of assembly, high bolt load retention, and enhanced surface conformance to mating components. Cat Edge Bonded Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Protect your investment with Genuine Cat Seals.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Thickness (mm): 1.71
Material Thickness (in): 0.067
Primary Sealing Material: EPDM
Seal Shape: RECTANGULAR
Material Description: EPDM rubber is capable of service temperatures of -55 to 121C and is resistant to air, water and glycol based fluids such as engine coolant and diesel exhaust fluid. EPDM rubber is not recommended in applications that require resistance to fuel oils, gasoline, diesel fuel and lubricants.
Material: Ethylene propylene diene terpolymer (EPDM) Rubber,Alloy Zinc,Carbon Steel
Units of MeasureUSMetric
Material Thickness (mm): 1.71
Material Thickness (in): 0.067
Primary Sealing Material: EPDM
View More
Compatible Models
Compatible Models
Gen Set Engine
POWER SYSG3508G3516CG3516BG3516G3512
Generator
SR4SR4B
Generator Set
G3508G3516BG3516HG3512EG3512HG3516G3512
Power Module
PMG3516
Industrial Engine
3516B
Engine
3512EG3516JG3516H
Locomotive Engine
3516B3512C3512B
Gas Engine
G3516BG3508BG3512G3516G3512HG3512EG3508G3516JG3508JG3512BG3512J
View More
Gen Set Engine
POWER SYSG3508G3516CG3516BG3516G3512
Warranty Information
Return Policy
Parts diagram for 153-1810
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-1810
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 153-1810

Description:
Cat® Edge Bonded Seals are used in static sealing applications and are designed with rubber bonded to a plastic or metal carrier to prevent leakage and contamination.

Attributes:
Cat Edge Bonded Seals are designed for ease of assembly, high bolt load retention, and enhanced surface conformance to mating components. Cat Edge Bonded Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Protect your investment with Genuine Cat Seals.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 153-1810

Units of Measure

USMetric
Material Thickness (mm): 1.71
Material Thickness (in): 0.067
Primary Sealing Material: EPDM
Seal Shape: RECTANGULAR
Material Description: EPDM rubber is capable of service temperatures of -55 to 121C and is resistant to air, water and glycol based fluids such as engine coolant and diesel exhaust fluid. EPDM rubber is not recommended in applications that require resistance to fuel oils, gasoline, diesel fuel and lubricants.
Material: Ethylene propylene diene terpolymer (EPDM) Rubber,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 153-1810

GEN SET ENGINE

POWER SYS G3508 G3516C G3516B G3516 G3512

GENERATOR

SR4 SR4B

GENERATOR SET

G3508 G3516B G3516H G3512E G3512H G3516 G3512

POWER MODULE

PMG3516

INDUSTRIAL ENGINE

3516B

ENGINE

3512E G3516J G3516H

LOCOMOTIVE ENGINE

3516B 3512C 3512B

GAS ENGINE

G3516B G3508B G3512 G3516 G3512H G3512E G3508 G3516J G3508J G3512B G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert