Description: Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators
Attributes: • Precision optics and reflector for maximum light output • Protects fixture from rain and directs light outward • Hard-coated lenses minimize environmental damage from sand, sun, salt, and road chemicals • Voltage: 24 V • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
Applications: Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators
Attributes: • Precision optics and reflector for maximum light output • Protects fixture from rain and directs light outward • Hard-coated lenses minimize environmental damage from sand, sun, salt, and road chemicals • Voltage: 24 V • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
Applications: Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L336FMHPU329E385C336D L365C L325D L325D336E323F OEM345D336E HVG330D324D LN330C385C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 153-2521
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-2521
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 153-2521
Description: Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators
Attributes: • Precision optics and reflector for maximum light output • Protects fixture from rain and directs light outward • Hard-coated lenses minimize environmental damage from sand, sun, salt, and road chemicals • Voltage: 24 V • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
Applications: Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.
View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 153-2521
Units of Measure
USMetric
Width (mm): 145
Height (mm): 100
Length (in): 5.71
Material: Plastic Plastic
Length (mm): 145
Width (in): 5.71
Height (in): 3.94
View More
Compatible Models for part number 153-2521
GENERATOR SET
3508 3512 3512B
MINI HYD EXCAVATOR
307B 308D
WHEELED EXCAVATOR
M325C MH W345C MH M330D W330B W345B II M325B
FRONT SHOVEL
5080 385C 5090B
EXCAVATOR
336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 316 GC 349D L 325B L 336D2 LXE 312E 323F SA 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 316 GX 320D2 320D3 336D2 L 322B LN 314D CR 326D L 340D2 L 335F 323F 336F XE 374F L 311B 313D2 GC 323D 390D 318B N 390F 320D L 312-A 349E L 330D2 336E LNH 320D FM RR 350-A 325C L 322B 322C 390D L 336D LN 319D LN 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 320E L 320D2 GC 325D FM 349F L 325B LN 385C L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 320D LRR 365C L MH 315B 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 568 FM 313D2-GC 313D2 323E LN 320B LU 350-A L 314E CR 320D FM 320B LL 330C FM 314C 326F 313D2 LGP 317B L 320 GX 325B 349D 330F LN 324D L 350 L 330D L 313F 336E L 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 312D2 GC 318E L 352F 312D L 313 GX 340F 322B L 345B L 330D MH 328D LCR 329D LN 313 GC 314D LCR 329D L 317-A 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 318F L 374F 312E L 345C L 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 336D2 GC 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 317-A N 329E 326D2 L 314F CR 385B 385C 317B LN 323 GX 318D2 317 N 345D L 336F LNXE 329F L 336D2 XE 335F LCR 315-A 330C LN 320B 320C 320D 320E 314E LCR 315B L 365C L 323E L 325D MH 312 GX 336F LN 329E LN 312 GC 385C L MH 321D LCR 320B FM LL 323E SA 320E LN 375-A 320B S 320B N 330F 320B L 316E L 315F LCR 345B II MH 365B II 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 330C MH 365B L 345C MH M325D L MH 365C 326F LN 320B U 365B
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 329E 385C 336D L 365C L 325D L 325D 336E 323F OEM 345D 336E HVG 330D 324D LN 330C 385C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.