NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves153-6850: 12.62mm Inner Diameter Spring Support Collar
Home
Hardware, Seals, & ConsumablesBearings & BushingsSleeves
153-6850: 12.62mm Inner Diameter Spring Support Collar
153-6850: 12.62mm Inner Diameter Spring Support Collar

Cat® 12.62mm Inner Diameter Spring Support Collar used in cylinder block part of engine oil pump to provide support and guidance to coil springs

Brand: Cat

Product Images
153-6850: 12.62mm Inner Diameter Spring Support Collar
153-6850: 12.62mm Inner Diameter Spring Support Collar
153-6850: 12.62mm Inner Diameter Spring Support Collar
153-6850: 12.62mm Inner Diameter Spring Support Collar
153-6850: 12.62mm Inner Diameter Spring Support Collar

Cat® 12.62mm Inner Diameter Spring Support Collar used in cylinder block part of engine oil pump to provide support and guidance to coil springs

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Spring Support Collar securely holds a coil spring in place while allowing it to compress and expand as needed. This is achieved by providing a stable mounting point for one end of the spring while allowing the other end to move freely within its intended range of motion. The Spring support collars are usually cylindrical, with a central bore or opening to accommodate the coil spring.

Attributes:
• Maintain proper alignment and stability while ensuring smooth and consistent spring performance
• Provide grip and prevent slippage

Applications:
The Spring Support Collar is used with the idler gear in the cylinder block part of an engine oil pump to provide support and guidance to coil springs and by securely holding the coil spring in place and allowing for controlled movement, spring support collars contribute to the smooth operation.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

The Spring Support Collar securely holds a coil spring in place while allowing it to compress and expand as needed. This is achieved by providing a stable mounting point for one end of the spring while allowing the other end to move freely within its intended range of motion. The Spring support collars are usually cylindrical, with a central bore or opening to accommodate the coil spring.

Attributes:
• Maintain proper alignment and stability while ensuring smooth and consistent spring performance
• Provide grip and prevent slippage

Applications:
The Spring Support Collar is used with the idler gear in the cylinder block part of an engine oil pump to provide support and guidance to coil springs and by securely holding the coil spring in place and allowing for controlled movement, spring support collars contribute to the smooth operation.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Corrosion Preventative Fluid,Carbon Steel
Material: Corrosion Preventative Fluid,Carbon Steel
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257B247B3247B
Paving Compactor
CC2.7CB2.7CB2.5CB-22B
Compact Track Loader
249D249D3239D239D3
Generator Set
C2.2DE18E3C2.2D20XQ35D25D30XQ20T4FC2.2 GEN SC1.1DE9.5C1.1C1.5XQP20
Power Module
XQ35
Engine
C2.2C1.1C1.7C0.5CO.7
Compact Wheel Loader
903902901
Asphalt Compactor
CC2.7 GCCB2.5 GCCB2.7 GCCB22B
Asphalt Paver
BB-621CAP-255E
Mini Hyd Excavator
304303.5305302CR303 SR302.5305.5 CR301.7CR301.8301.6301.5304CR304SR304.5303.5CR302.7CR303CR305.5 GC305 CR
Utility Compactor
CC2.6CC2.7CB4.4CB4.0CC2.7 GCCB2.5 GCCB2.7CB2.5CB2.9CB2.7 GCCB1.8CB1.7
Skid Steer Loader
226B226D226B3216B216242B228226249D3226D3232232B232D242232D3236D3216B3
Engine - Industrial
XQ20
Industrial Engine
302430133014C2.230033011CC0.5C0.7C1.7C1.5C1.13024C
Compactor
CB-34B XWCC-24BCB-32BCC-34BCB-24BCB-36BCB-22BCB-34B
Engine - Generator Set
C1.5DE13.5
Vibratory Compactor
CB1.8CB1.7CB-224DCB-224ECC-24CB-225ECB-334ECB-225DCC4.0CB-214ECB-335ECB-32CB-214DCB-24CB-22CB-14CB4.0CB4.4CB-334E XW
View More
Multi Terrain Loader
257B247B3247B
Warranty Information
Return Policy
Parts diagram for 153-6850
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-6850
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 153-6850

The Spring Support Collar securely holds a coil spring in place while allowing it to compress and expand as needed. This is achieved by providing a stable mounting point for one end of the spring while allowing the other end to move freely within its intended range of motion. The Spring support collars are usually cylindrical, with a central bore or opening to accommodate the coil spring.

Attributes:
• Maintain proper alignment and stability while ensuring smooth and consistent spring performance
• Provide grip and prevent slippage

Applications:
The Spring Support Collar is used with the idler gear in the cylinder block part of an engine oil pump to provide support and guidance to coil springs and by securely holding the coil spring in place and allowing for controlled movement, spring support collars contribute to the smooth operation.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 153-6850
Material: Corrosion Preventative Fluid,Carbon Steel
View More
Compatible Models for part number 153-6850

MULTI TERRAIN LOADER

257B 247B3 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

249D 249D3 239D 239D3

GENERATOR SET

C2.2DE18E3 C2.2 D20 XQ35 D25 D30 XQ20T4F C2.2 GEN S C1.1DE9.5 C1.1 C1.5 XQP20

POWER MODULE

XQ35

ENGINE

C2.2 C1.1 C1.7 C0.5 CO.7

COMPACT WHEEL LOADER

903 902 901

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

304 303.5 305 302CR 303 SR 302.5 305.5 CR 301.7CR 301.8 301.6 301.5 304CR 304SR 304.5 303.5CR 302.7CR 303CR 305.5 GC 305 CR

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CB1.8 CB1.7

SKID STEER LOADER

226B 226D 226B3 216B 216 242B 228 226 249D3 226D3 232 232B 232D 242 232D3 236D3 216B3

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 3013 3014 C2.2 3003 3011C C0.5 C0.7 C1.7 C1.5 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB1.8 CB1.7 CB-224D CB-224E CC-24 CB-225E CB-334E CB-225D CC4.0 CB-214E CB-335E CB-32 CB-214D CB-24 CB-22 CB-14 CB4.0 CB4.4 CB-334E XW

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert