NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings154-3032: 130mm Internal Diameter Ball Bearing
Home
DrivetrainDifferentialsDifferential Bearings
154-3032: 130mm Internal Diameter Ball Bearing
154-3032: 130mm Internal Diameter Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
154-3032: 130mm Internal Diameter Ball Bearing
154-3032: 130mm Internal Diameter Ball Bearing
154-3032: 130mm Internal Diameter Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 280
Height (mm): 58
Material: Alloy Steel
Inside Diameter (mm): 130
Inside Diameter (in): 5.12
Outside Diameter (in): 11.02
Height (in): 2.28
Units of MeasureUSMetric
Outside Diameter (mm): 280
Height (mm): 58
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Gen Set Engine
G3520351235163516B
Generator
SR4SR5SR4BSR4BHVSR4HV
Generator Set
SR53508G3520C32G3516C175-20G3512G3516BG3516CG3516HG3520C3516C3516G3512HG3520E3516B3508B3512G3520H3516E3512C3512B
Marine Auxiliary
3512C3516C3512B3516B
Power Module
3516CPM3516PM3512PMG3516
Engine
G3520G3516C
Industrial Engine
3512B3512C3516B3512
Petroleum Engine
3516C3516B3512E3512C
Gas Engine
G3512HG3516CG3516
Engine - Generator Set
3508B
Petroleum Gen Set
3512B3512C
View More
Gen Set Engine
G3520351235163516B
Warranty Information
Return Policy
Parts diagram for 154-3032
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 154-3032
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 154-3032

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 154-3032

Units of Measure

USMetric
Outside Diameter (mm): 280
Height (mm): 58
Material: Alloy Steel
Inside Diameter (mm): 130
Inside Diameter (in): 5.12
Outside Diameter (in): 11.02
Height (in): 2.28
View More
Compatible Models for part number 154-3032

GEN SET ENGINE

G3520 3512 3516 3516B

GENERATOR

SR4 SR5 SR4B SR4BHV SR4HV

GENERATOR SET

SR5 3508 G3520 C32 G3516 C175-20 G3512 G3516B G3516C G3516H G3520C 3516C 3516 G3512H G3520E 3516B 3508B 3512 G3520H 3516E 3512C 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3516B

POWER MODULE

3516C PM3516 PM3512 PMG3516

ENGINE

G3520 G3516C

INDUSTRIAL ENGINE

3512B 3512C 3516B 3512

PETROLEUM ENGINE

3516C 3516B 3512E 3512C

GAS ENGINE

G3512H G3516C G3516

ENGINE - GENERATOR SET

3508B

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert