Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components155-0866: 150mm Internal Diameter Seal
Home
HydraulicsOther Hydraulic Components
155-0866: 150mm Internal Diameter Seal
155-0866: 150mm Internal Diameter Seal

Cat® Seal of 160mm Outer Diameter and 5mm Thickness used for Swing Drive Hydraulic System

Brand: Cat

Product Images
155-0866: 150mm Internal Diameter Seal
155-0866: 150mm Internal Diameter Seal
155-0866: 150mm Internal Diameter Seal
155-0866: 150mm Internal Diameter Seal
155-0866: 150mm Internal Diameter Seal

Cat® Seal of 160mm Outer Diameter and 5mm Thickness used for Swing Drive Hydraulic System

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Application:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Application:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 5.905
Inside Diameter (mm): 150
Outside Diameter (in): 6.299
Outside Diameter (mm): 160
Width (in): 0.354
Width (mm): 9
Units of MeasureUSMetric
Inside Diameter (in): 5.905
Inside Diameter (mm): 150
Outside Diameter (in): 6.299
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322FM322DM322CM320FM318DM318CM320MH3026M322D2 MHMH3024M320D2M322D MHM322D2M318C MHM324D2 MHM318D MH
Excavator
M318M320
Material Handler
MH3022MH3024
View More
Wheeled Excavator
M322FM322DM322CM320FM318DM318CM320MH3026M322D2 MHMH3024M320D2M322D MHM322D2M318C MHM324D2 MHM318D MH
Warranty Information
Return Policy
Parts diagram for 155-0866
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
155-0866155-0866
155-0865155-0865
222-5793222-5793
View All Parts
Frequently bought together
155-0866
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
155-0865
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
222-5793
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
222-5792
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
155-0852
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
155-0851
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 155-0866
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 155-0866

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Application:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 155-0866

Units of Measure

USMetric
Inside Diameter (in): 5.905
Inside Diameter (mm): 150
Outside Diameter (in): 6.299
Outside Diameter (mm): 160
Width (in): 0.354
Width (mm): 9
View More
Compatible Models for part number 155-0866

WHEELED EXCAVATOR

M322F M322D M322C M320F M318D M318C M320 MH3026 M322D2 MH MH3024 M320D2 M322D MH M322D2 M318C MH M324D2 MH M318D MH

EXCAVATOR

M318 M320

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert