Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires extended length tip, choose genuine Cat® Sharp Long tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires extended length tip, choose genuine Cat® Sharp Long tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Size: J550
Tip Length (mm): 377
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 14.843
Size: J550
Rear Width (mm): 162
Front Width (in): 0.945
Front Width (mm): 24
Shape: Spike
Rear Width (in): 6.378
Series: J Series
Rear Height (mm): 152
Overall Length (mm): 377
Rear Height (in): 5.984
Units of MeasureUSMetric
Tip Size: J550
Tip Length (mm): 377
Material: Abrasion Resistant Steel
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 159-0550
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-0550
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 159-0550
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires extended length tip, choose genuine Cat® Sharp Long tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 159-0550
Units of Measure
USMetric
Tip Size: J550
Tip Length (mm): 377
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 14.843
Size: J550
Rear Width (mm): 162
Front Width (in): 0.945
Front Width (mm): 24
Shape: Spike
Rear Width (in): 6.378
Series: J Series
Rear Height (mm): 152
Overall Length (mm): 377
Rear Height (in): 5.984
View More
Compatible Models for part number 159-0550
We currently do not have compatibility information for this part.
Related parts
113-0559: Bucket Tip
Contact Dealer
138-6552: Bucket Tip
Contact Dealer
101-9055: Bucket Tip
Contact Dealer
107-3550: Bucket Tip
Contact Dealer
107-8559: Tip Pin Retainer
Contact Dealer
107-3378: Grooved Pin
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.