NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBatteriesBattery Components159-8053: 60 Volt Electric Starting Cable
Home
Electrical & ElectronicsBatteriesBattery Components
159-8053: 60 Volt Electric Starting Cable
159-8053: 60 Volt Electric Starting Cable

Cat® 60 Volt Electric Starting Cable for wiring harness

Brand: Cat

Product Images
159-8053: 60 Volt Electric Starting Cable
159-8053: 60 Volt Electric Starting Cable
159-8053: 60 Volt Electric Starting Cable
159-8053: 60 Volt Electric Starting Cable
159-8053: 60 Volt Electric Starting Cable

Cat® 60 Volt Electric Starting Cable for wiring harness

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat electrical cables are designed to deliver the extreme power you need to start, and keep your your Cat equipment running during the most severe weather conditions. They are suitable for continuous use at temperatures up to 80 C. Full gauge annealed stranded copper core surrounded by thermoplastic insulation that remains flexible at -40 C.

Attributes:
• 4/0 gauge bulk electrical cable
• Requires user supplied terminal ends

Applications:
Extreme environmental conditions

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat electrical cables are designed to deliver the extreme power you need to start, and keep your your Cat equipment running during the most severe weather conditions. They are suitable for continuous use at temperatures up to 80 C. Full gauge annealed stranded copper core surrounded by thermoplastic insulation that remains flexible at -40 C.

Attributes:
• 4/0 gauge bulk electrical cable
• Requires user supplied terminal ends

Applications:
Extreme environmental conditions

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: M
Gauge (AWG): 0000
Cable Length (feet): 24.6
Material: Alloy Copper
Polarity: POSITIVE
Cable Length (meters): 7.5
Units of MeasureUSMetric
Bulk Unit of Measure: M
Gauge (AWG): 0000
Cable Length (feet): 24.6
View More
Compatible Models
Compatible Models
Pumper
SPF743
Generator
SR4
Power Module
3516B3516CXQ2280XQC1200PP3516XQC1600PMG3516PM3508PM3516PM3512PM3412
Off Highway Truck
789G789D793F798 AC796 AC794 AC7897853508B793798
Rotary Cutter
RC20
Hydraulic Shovel
6060
Track-Type Tractor
D9TD9R
Rotary Drill
MD6250MD6380MD6310MD6200
Marine Auxiliary
3516C3512C3512B3508C
Marine Engine
3512C3512EC175-163508C3516C3516E
Generator Set
G3520G3516C175-20G3512C175-16G35083516C GENG3516BG3516H35163512G3520H3512C3512BC27C323516B GEN3516CG3512H3516BG34123516E
Engine
C175-16C175-20G3516H3516C3516E3516PETROLEUMG3520G3520H3512E3512PETROL3512C
Petroleum Engine
2016351635123516C3516BC175-163508B3512E3512C3512B
Locomotive Engine
C175-163516C3516B3508C3508B3512E3512C3512B
Soil Compactor
825825H825K815K815
Ejector Truck
740
Wheel Dozer
834844834H834K854824H824K814K854K814824844H844K
Landfill Compactor
816K836826826G II836H836G836K816826H826K
Petroleum Gen Set
3512B3512CC27
Wheel Loader
988 XE814K988995990K990H990992993K988K XE988H988K992K994F994K994H
Engine - Machine
3516C
Gen Set Engine
G35203516BG3516C
Articulated Truck
740C745C745
Engine - Industrial
3561BLD700E
Industrial Engine
C175-163516B3516C351235163512B3512C3508G3520H
Truck
785793F CMD793F OEM795F XQ793F795F AC789D793F XQ785G797F794 AC
Gas Engine
G3512HG3508BG3516J
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 159-8053
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-8053
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 159-8053

Description:
Cat electrical cables are designed to deliver the extreme power you need to start, and keep your your Cat equipment running during the most severe weather conditions. They are suitable for continuous use at temperatures up to 80 C. Full gauge annealed stranded copper core surrounded by thermoplastic insulation that remains flexible at -40 C.

Attributes:
• 4/0 gauge bulk electrical cable
• Requires user supplied terminal ends

Applications:
Extreme environmental conditions

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 159-8053

Units of Measure

USMetric
Bulk Unit of Measure: M
Gauge (AWG): 0000
Cable Length (feet): 24.6
Material: Alloy Copper
Polarity: POSITIVE
Cable Length (meters): 7.5
View More
Compatible Models for part number 159-8053

PUMPER

SPF743

GENERATOR

SR4

POWER MODULE

3516B 3516C XQ2280 XQC1200 PP3516 XQC1600 PMG3516 PM3508 PM3516 PM3512 PM3412

OFF HIGHWAY TRUCK

789G 789D 793F 798 AC 796 AC 794 AC 789 785 3508B 793 798

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D9T D9R

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

MARINE AUXILIARY

3516C 3512C 3512B 3508C

MARINE ENGINE

3512C 3512E C175-16 3508C 3516C 3516E

GENERATOR SET

G3520 G3516 C175-20 G3512 C175-16 G3508 3516C GEN G3516B G3516H 3516 3512 G3520H 3512C 3512B C27 C32 3516B GEN 3516C G3512H 3516B G3412 3516E

ENGINE

C175-16 C175-20 G3516H 3516C 3516E 3516PETROLEUM G3520 G3520H 3512E 3512PETROL 3512C

PETROLEUM ENGINE

2016 3516 3512 3516C 3516B C175-16 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3516B 3508C 3508B 3512E 3512C 3512B

SOIL COMPACTOR

825 825H 825K 815K 815

EJECTOR TRUCK

740

WHEEL DOZER

834 844 834H 834K 854 824H 824K 814K 854K 814 824 844H 844K

LANDFILL COMPACTOR

816K 836 826 826G II 836H 836G 836K 816 826H 826K

PETROLEUM GEN SET

3512B 3512C C27

WHEEL LOADER

988 XE 814K 988 995 990K 990H 990 992 993K 988K XE 988H 988K 992K 994F 994K 994H

ENGINE - MACHINE

3516C

GEN SET ENGINE

G3520 3516B G3516C

ARTICULATED TRUCK

740C 745C 745

ENGINE - INDUSTRIAL

3561B LD700E

INDUSTRIAL ENGINE

C175-16 3516B 3516C 3512 3516 3512B 3512C 3508 G3520H

TRUCK

785 793F CMD 793F OEM 795F XQ 793F 795F AC 789D 793F XQ 785G 797F 794 AC

GAS ENGINE

G3512H G3508B G3516J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert