NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits160-0526: Crankcase Breather O Ring
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
160-0526: Crankcase Breather O Ring
160-0526: Crankcase Breather O Ring

Cat® Crankcase Breather O Ring used in Engine Valve Cover

Brand: Cat

Product Images
160-0526: Crankcase Breather O Ring
160-0526: Crankcase Breather O Ring
160-0526: Crankcase Breather O Ring
160-0526: Crankcase Breather O Ring
160-0526: Crankcase Breather O Ring

Cat® Crankcase Breather O Ring used in Engine Valve Cover

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (in): 3937.008
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models
Compatible Models
Generator Set
C6.6
Truck Engine
C73054
Integrated Toolcarrier
IT62HIT38H
Track Loader
973C973D953D963D
Load Haul Dump
R1300G II
Motor Grader
12M12M 312M 2160M 2160M 3140M 3 AWD12M 3 AWD160M 3 AWD140M 3140M 2
Wheel Loader
924H972K966K XE928HZ938H962H930H966K950H924HZ
Track-Type Tractor
D7RD6R IIID6R STDD6K XLD7R LGPD6R XLD6RD6TD6ND6R LGPD6R IID7R XRD6K LGP
Gen Set Engine
3056
Asphalt Paver
AP-655DAP-600D
Marine Engine
3056
Wheeled Excavator
M322D MHM316DM318D MHM322DM318D
Industrial Engine
C6.63056C9.3
Excavator
325D FM324D FM LL328D LCR329D LN325D FM LL329D L325D L324D FM324D325D MHM325D MH324D LNM325D L MH329D324D L325D
Vibratory Compactor
CP-64CS-56CP-56CS-76CS-74CP-76CP-74CS-64
Mobile Hyd Power Unit
324D LN329D L325D L325D
View More
Generator Set
C6.6
Warranty Information
Return Policy
Parts diagram for 160-0526
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 160-0526
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 160-0526

Description:
Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 160-0526

Units of Measure

USMetric
Cross Section Diameter (mm): 99999.99
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (in): 3937.008
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models for part number 160-0526

GENERATOR SET

C6.6

TRUCK ENGINE

C7 3054

INTEGRATED TOOLCARRIER

IT62H IT38H

TRACK LOADER

973C 973D 953D 963D

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

12M 12M 3 12M 2 160M 2 160M 3 140M 3 AWD 12M 3 AWD 160M 3 AWD 140M 3 140M 2

WHEEL LOADER

924H 972K 966K XE 928HZ 938H 962H 930H 966K 950H 924HZ

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D6K XL D7R LGP D6R XL D6R D6T D6N D6R LGP D6R II D7R XR D6K LGP

GEN SET ENGINE

3056

ASPHALT PAVER

AP-655D AP-600D

MARINE ENGINE

3056

WHEELED EXCAVATOR

M322D MH M316D M318D MH M322D M318D

INDUSTRIAL ENGINE

C6.6 3056 C9.3

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 324D LN M325D L MH 329D 324D L 325D

VIBRATORY COMPACTOR

CP-64 CS-56 CP-56 CS-76 CS-74 CP-76 CP-74 CS-64

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert