NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust Valves160-5438: Exhaust Valve Guide
Home
EngineExhaust SystemExhaust Valves
160-5438: Exhaust Valve Guide
160-5438: Exhaust Valve Guide

Cat® Exhaust Valve Guide for Engines Cylinder Head

Brand: Cat

Product Images
160-5438: Exhaust Valve Guide
160-5438: Exhaust Valve Guide
160-5438: Exhaust Valve Guide
160-5438: Exhaust Valve Guide
160-5438: Exhaust Valve Guide

Cat® Exhaust Valve Guide for Engines Cylinder Head

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat valve guides are used to positively locate the valve so it makes proper contact with the valve seats. Cat valve guides are designed for your rugged work environment.

Attributes:
Exhaust valve guide

Application:
Used in cylinder head assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat valve guides are used to positively locate the valve so it makes proper contact with the valve seats. Cat valve guides are designed for your rugged work environment.

Attributes:
Exhaust valve guide

Application:
Used in cylinder head assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 0.6
Overall Height (in): 0.6
Overall Length (in): 2.4
Overall Width (mm): 15
Overall Height (mm): 15
Overall Length (mm): 61
Units of MeasureUSMetric
Overall Width (in): 0.6
Overall Height (in): 0.6
Overall Length (in): 2.4
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models
Generator Set
30563054
Truck Engine
3054
Integrated Toolcarrier
IT14G
Backhoe Loader
436C416C438C426C428B416B428C
Compact Wheel Loader
914G
Telehandler
TH62TH63TH103TH82TH83
Gen Set Engine
30563054
Asphalt Paver
BG-210BBG-225BAP-800CBG-230
Marine Engine
3056
Pneumatic Compactor
PS-200BPS-150B
Industrial Engine
30543056
Excavator
312-A317 N317-A315-AM312M315317-A N
Vibratory Compactor
CS-431CCP-433CCS-433CCB-535BCB-434BCB-434CCP-323CCS-323CCB-534CCB-534B
View More
Generator Set
30563054
Warranty Information
Return Policy
Parts diagram for 160-5438
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 160-5438
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 160-5438

Description:
Cat valve guides are used to positively locate the valve so it makes proper contact with the valve seats. Cat valve guides are designed for your rugged work environment.

Attributes:
Exhaust valve guide

Application:
Used in cylinder head assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 160-5438

Units of Measure

USMetric
Overall Width (in): 0.6
Overall Height (in): 0.6
Overall Length (in): 2.4
Overall Width (mm): 15
Overall Height (mm): 15
Overall Length (mm): 61
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 160-5438

GENERATOR SET

3056 3054

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G

BACKHOE LOADER

436C 416C 438C 426C 428B 416B 428C

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

GEN SET ENGINE

3056 3054

ASPHALT PAVER

BG-210B BG-225B AP-800C BG-230

MARINE ENGINE

3056

PNEUMATIC COMPACTOR

PS-200B PS-150B

INDUSTRIAL ENGINE

3054 3056

EXCAVATOR

312-A 317 N 317-A 315-A M312 M315 317-A N

VIBRATORY COMPACTOR

CS-431C CP-433C CS-433C CB-535B CB-434B CB-434C CP-323C CS-323C CB-534C CB-534B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert