NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCondition Monitoring161-2539: Alarm Assembly-Backup
Home
Electrical & ElectronicsCondition Monitoring
161-2539: Alarm Assembly-Backup
161-2539: Alarm Assembly-Backup

Cat® Backup Alarm Assembly (102 db(A))

Brand: Cat

Product Images
161-2539: Alarm Assembly-Backup
161-2539: Alarm Assembly-Backup
161-2539: Alarm Assembly-Backup
161-2539: Alarm Assembly-Backup
161-2539: Alarm Assembly-Backup

Cat® Backup Alarm Assembly (102 db(A))

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

Attributes:
• Sound Level: 107 dB(A)
• Voltage Range: 12-24 V
• For use with 1/4-20 bolts
• Water resistant
• RoHS compliant

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

Attributes:
• Sound Level: 107 dB(A)
• Voltage Range: 12-24 V
• For use with 1/4-20 bolts
• Water resistant
• RoHS compliant

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 71
Height (mm): 41
Length (in): 4
Material: Polyamide Plastic,Carbon Steel
Width (in): 2.8
Length (mm): 102
Height (in): 1.6
Units of MeasureUSMetric
Width (mm): 71
Height (mm): 41
Length (in): 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6N LGPD6K2 XLD6K2D6K2 LGPD6N XLD6N
Multi Terrain Loader
267277B257287267B277257B3257B247247B3287B247B
Compact Track Loader
259B3
Mini Hyd Excavator
304303.5305303308307.5309306303.5C305C CR303.5E303.5D303E CR302CR306.5305.5E2302.5305E305D CR301.7CR304E306E2310301.8305.5301.6301.5304C CR303.5E2308E2 CR304.5308.5305.5D305.5E303C CR308E304D CR
Skid Steer Loader
242B3226B252B226B3216B268B216252B3242B228226246B236232236B3232B248246242262248B236B252216B3262B
Backhoe Loader
450E450F
Excavator
313F LGC
Telehandler
TH580B
Wheel Loader
907K906K908K924K938K938M926M930K930M
Compact Wheel Loader
920K906H2906H914K914M907H2908M908H2902908906906M918M910K910M907H907M920908H
View More
Track-Type Tractor
D6N LGPD6K2 XLD6K2D6K2 LGPD6N XLD6N
Warranty Information
Return Policy
Parts diagram for 161-2539
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 161-2539
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 161-2539

Description:
Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

Attributes:
• Sound Level: 107 dB(A)
• Voltage Range: 12-24 V
• For use with 1/4-20 bolts
• Water resistant
• RoHS compliant

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 161-2539

Units of Measure

USMetric
Width (mm): 71
Height (mm): 41
Length (in): 4
Material: Polyamide Plastic,Carbon Steel
Width (in): 2.8
Length (mm): 102
Height (in): 1.6
View More
Compatible Models for part number 161-2539

TRACK-TYPE TRACTOR

D6N LGP D6K2 XL D6K2 D6K2 LGP D6N XL D6N

MULTI TERRAIN LOADER

267 277B 257 287 267B 277 257B3 257B 247 247B3 287B 247B

COMPACT TRACK LOADER

259B3

MINI HYD EXCAVATOR

304 303.5 305 303 308 307.5 309 306 303.5C 305C CR 303.5E 303.5D 303E CR 302CR 306.5 305.5E2 302.5 305E 305D CR 301.7CR 304E 306E2 310 301.8 305.5 301.6 301.5 304C CR 303.5E2 308E2 CR 304.5 308.5 305.5D 305.5E 303C CR 308E 304D CR

SKID STEER LOADER

242B3 226B 252B 226B3 216B 268B 216 252B3 242B 228 226 246B 236 232 236B3 232B 248 246 242 262 248B 236B 252 216B3 262B

BACKHOE LOADER

450E 450F

EXCAVATOR

313F LGC

TELEHANDLER

TH580B

WHEEL LOADER

907K 906K 908K 924K 938K 938M 926M 930K 930M

COMPACT WHEEL LOADER

920K 906H2 906H 914K 914M 907H2 908M 908H2 902 908 906 906M 918M 910K 910M 907H 907M 920 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert