NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Groups163-7538: Sealed Track Group
Home
UndercarriageTrack ComponentsTrack Groups
163-7538: Sealed Track Group
163-7538: Sealed Track Group

Cat® Track Group 300mm Shoe Width, Double Grouser, Press Fit Master, Press Fit, 101.6mm Track Pitch, GLT, 43 Sections, Slotted Hole, Steel Track, Welded

Brand: Cat

Product Images
163-7538: Sealed Track Group
163-7538: Sealed Track Group

Cat® Track Group 300mm Shoe Width, Double Grouser, Press Fit Master, Press Fit, 101.6mm Track Pitch, GLT, 43 Sections, Slotted Hole, Steel Track, Welded

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
  • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
  • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 43
Track Pitch (mm): 101.6
Material: Structural Steel,Alloy Steel,Carbon Steel
Track Pitch (in): 4
Shoe Type: Double Grouser
Shoe Width (in): 11.8
Units of MeasureUSMetric
Number of Track Sections: 43
Track Pitch (mm): 101.6
Material: Structural Steel,Alloy Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303ECR303.5303E CR303303CR303 SR
View More
Mini Hyd Excavator
303ECR303.5303E CR303303CR303 SR
Warranty Information
Return Policy
Parts diagram for 163-7538
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 163-7538
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 163-7538

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
  • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 163-7538

Units of Measure

USMetric
Number of Track Sections: 43
Track Pitch (mm): 101.6
Material: Structural Steel,Alloy Steel,Carbon Steel
Track Pitch (in): 4
Shoe Type: Double Grouser
Shoe Width (in): 11.8
View More
Compatible Models for part number 163-7538

MINI HYD EXCAVATOR

303ECR 303.5 303E CR 303 303CR 303 SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert