NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components164-1395: Black Plastic Lever Knob
Home
CabsOther Cab Components
164-1395: Black Plastic Lever Knob
164-1395: Black Plastic Lever Knob

Cat® Black Plastic Lever Knob

Brand: Cat

Product Images
164-1395: Black Plastic Lever Knob
164-1395: Black Plastic Lever Knob
164-1395: Black Plastic Lever Knob
164-1395: Black Plastic Lever Knob
164-1395: Black Plastic Lever Knob

Cat® Black Plastic Lever Knob

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement knob for general purpose applications.

Attributes:
• Color: Black
• Thread Size: M12
• Length: 63.5 mm (2.5 in)
• Diameter: 41.3 mm (1.63 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Replacement knob for general purpose applications.

Attributes:
• Color: Black
• Thread Size: M12
• Length: 63.5 mm (2.5 in)
• Diameter: 41.3 mm (1.63 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Plastic
Diameter (in): 1.63
Diameter (mm): 41.3
Length (in): 2.5
Material: Polypropylene Plastic
Thread Size (mm): M12
Length (mm): 63.5
Units of MeasureUSMetric
Material Description: Plastic
Diameter (in): 1.63
Diameter (mm): 41.3
View More
Compatible Models
Compatible Models
Industrial Loader
415F2 IL
Backhoe Loader
434430427F2426 F2414E446D422F442D430D442E434E422E434F438D416F2450E450F430E430F415416420F2422F2428F2424D426416E424B428F428416F420D432E444F420E432F424432D444E420428D416D428E416B430F2434F2415F2420F
Motor Grader
140G
Backhoe
BH150BH160
Compact Wheel Loader
906H
View More
Industrial Loader
415F2 IL
Warranty Information
Return Policy
Parts diagram for 164-1395
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert