NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareOther Hardware165-6005: 282mm Long Spring Retainer Shaft
Home
Hardware, Seals, & ConsumablesHardwareOther Hardware
165-6005: 282mm Long Spring Retainer Shaft
165-6005: 282mm Long Spring Retainer Shaft

Cat® 282mm Long Spring Retainer Shaft for Quick Coupler Used in Work Tools

Brand: Cat

Product Images
165-6005: 282mm Long Spring Retainer Shaft
165-6005: 282mm Long Spring Retainer Shaft
165-6005: 282mm Long Spring Retainer Shaft
165-6005: 282mm Long Spring Retainer Shaft
165-6005: 282mm Long Spring Retainer Shaft

Cat® 282mm Long Spring Retainer Shaft for Quick Coupler Used in Work Tools

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spring shaft used in the quick coupler.

Attributes:
• Steel shaft with threaded insert
• Thread Size: M20 X 2.5 (Insert)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spring shaft used in the quick coupler.

Attributes:
• Steel shaft with threaded insert
• Thread Size: M20 X 2.5 (Insert)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel,Sealants / Adhesives Adhesive
Length (mm): 282
Outside Diameter (mm): 58
Length (in): 11.10
Outside Diameter (in): 2.28
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel,Sealants / Adhesives Adhesive
Length (mm): 282
Outside Diameter (mm): 58
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322D MHM322D2M314MH3026M315MH3024M322FM322DM318DM322M318CM320M318FM318M319M316M317M315CM315DM320FM316CM316FM316DM320D2M324D2 MHM313CM313DM322D2 MHM318D MHM314F
Quick Coupler-Dwl
CW-40SCW-30SCW-40CW-20SCW-20CW-30
Tilt-Rotator
TRS23TRS18TRS14TRS10
Excavator
312D L316F L322B L313 GC325B LM315F312E312B312C324D312D315D LM317F319D322B LN319C323F318F L320318B N312E LM318F325318C315 GC318B322C323D S319D LN323D L323D LN312B L317B LN320E L325B LN325D L320B320C320E315B L319D L323E L315313315C323E SA320E LN320B S320B N320B L312C L316E L323E LN324D LN317B L323F LM318324D L320 GC325C325D
Material Handler
MH3022MH3024
View More
Wheeled Excavator
M322D MHM322D2M314MH3026M315MH3024M322FM322DM318DM322M318CM320M318FM318M319M316M317M315CM315DM320FM316CM316FM316DM320D2M324D2 MHM313CM313DM322D2 MHM318D MHM314F
Warranty Information
Return Policy
Parts diagram for 165-6005
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 165-6005
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 165-6005

Description:
Spring shaft used in the quick coupler.

Attributes:
• Steel shaft with threaded insert
• Thread Size: M20 X 2.5 (Insert)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 165-6005

Units of Measure

USMetric
Material: Steel,Low Alloy Steel,Sealants / Adhesives Adhesive
Length (mm): 282
Outside Diameter (mm): 58
Length (in): 11.10
Outside Diameter (in): 2.28
View More
Compatible Models for part number 165-6005

WHEELED EXCAVATOR

M322D MH M322D2 M314 MH3026 M315 MH3024 M322F M322D M318D M322 M318C M320 M318F M318 M319 M316 M317 M315C M315D M320F M316C M316F M316D M320D2 M324D2 MH M313C M313D M322D2 MH M318D MH M314F

QUICK COUPLER-DWL

CW-40S CW-30S CW-40 CW-20S CW-20 CW-30

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

EXCAVATOR

312D L 316F L 322B L 313 GC 325B L M315F 312E 312B 312C 324D 312D 315D L M317F 319D 322B LN 319C 323F 318F L 320 318B N 312E L M318F 325 318C 315 GC 318B 322C 323D S 319D LN 323D L 323D LN 312B L 317B LN 320E L 325B LN 325D L 320B 320C 320E 315B L 319D L 323E L 315 313 315C 323E SA 320E LN 320B S 320B N 320B L 312C L 316E L 323E LN 324D LN 317B L 323F L M318 324D L 320 GC 325C 325D

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert