NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings166-3781: 45.8mm Outer Diameter Fitting Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
166-3781: 45.8mm Outer Diameter Fitting Seal
166-3781: 45.8mm Outer Diameter Fitting Seal

Cat® 45.8 mm Outer Diameter Fitting Seal for driving control block in a hydraulic system

Brand: Cat

Product Images
166-3781: 45.8mm Outer Diameter Fitting Seal
166-3781: 45.8mm Outer Diameter Fitting Seal
166-3781: 45.8mm Outer Diameter Fitting Seal
166-3781: 45.8mm Outer Diameter Fitting Seal
166-3781: 45.8mm Outer Diameter Fitting Seal

Cat® 45.8 mm Outer Diameter Fitting Seal for driving control block in a hydraulic system

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Flat face seals are used in static sealing for fluid line connectors.

Attributes:
These seals primarily service the male metric thread fluid line connectors used in ISO 1179-2 and ISO 9974-2 standards.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Flat face seals are used in a wide variety of applications throughout the entire Cat product line.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Flat face seals are used in static sealing for fluid line connectors.

Attributes:
These seals primarily service the male metric thread fluid line connectors used in ISO 1179-2 and ISO 9974-2 standards.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Flat face seals are used in a wide variety of applications throughout the entire Cat product line.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Flat Face
Material: NBR,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 38.8
Outside Diameter (mm): 45.8
Thickness (mm): 2
Inside Diameter (in): 1.53
Outside Diameter (in): 1.80
Thickness (in): 0.08
Units of MeasureUSMetric
Seal Type: Flat Face
Material: NBR,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 38.8
View More
Compatible Models
Compatible Models
Multi Processor
VT50MP332MP30
Work Tool
RC20RC30
Grapple-Dem/Sort
G330VRG50
Quick Coupler
HCS80HCS70HHCS70
Crusher
VHC-50P335P325P315
Demolition And Sorting
G345
Material Handler
MH3059
Grapple-Orange Peel
GSH20BGSH15-60GSH22BGSH15-80GSH22GSH20GSH15BGSH9BGSH15GSH22-10GSH22-15
Rotary Cutter
RC15RC50
Electric Rope Shovel
74957495 HF
Hydraulic Shovel
6020606060406020B6030
Waste Handling Grapple
G324G318
Asphalt Paver
AP-255E
Shear
S3035S3025
Shear-Straight
S440
Battery Charger
MEC500
Shear-Demolition/Scrap
S3035S340S3025VHS-50
Pulverizer
P224P218P332P214VHP-50P324P318P232P235
Grapple-Clamshell
CTV30CTV40
Demolition Grapple
G345G318G324G332
Shovel
6040
View More
Multi Processor
VT50MP332MP30
Warranty Information
Return Policy
Parts diagram for 166-3781
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 166-3781
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 166-3781

Description:
Flat face seals are used in static sealing for fluid line connectors.

Attributes:
These seals primarily service the male metric thread fluid line connectors used in ISO 1179-2 and ISO 9974-2 standards.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Flat face seals are used in a wide variety of applications throughout the entire Cat product line.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 166-3781

Units of Measure

USMetric
Seal Type: Flat Face
Material: NBR,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 38.8
Outside Diameter (mm): 45.8
Thickness (mm): 2
Inside Diameter (in): 1.53
Outside Diameter (in): 1.80
Thickness (in): 0.08
View More
Compatible Models for part number 166-3781

MULTI PROCESSOR

VT50 MP332 MP30

WORK TOOL

RC20 RC30

GRAPPLE-DEM/SORT

G330 VRG50

QUICK COUPLER

HCS80 HCS70H HCS70

CRUSHER

VHC-50 P335 P325 P315

DEMOLITION AND SORTING

G345

MATERIAL HANDLER

MH3059

GRAPPLE-ORANGE PEEL

GSH20B GSH15-60 GSH22B GSH15-80 GSH22 GSH20 GSH15B GSH9B GSH15 GSH22-10 GSH22-15

ROTARY CUTTER

RC15 RC50

ELECTRIC ROPE SHOVEL

7495 7495 HF

HYDRAULIC SHOVEL

6020 6060 6040 6020B 6030

WASTE HANDLING GRAPPLE

G324 G318

ASPHALT PAVER

AP-255E

SHEAR

S3035 S3025

SHEAR-STRAIGHT

S440

BATTERY CHARGER

MEC500

SHEAR-DEMOLITION/SCRAP

S3035 S340 S3025 VHS-50

PULVERIZER

P224 P218 P332 P214 VHP-50 P324 P318 P232 P235

GRAPPLE-CLAMSHELL

CTV30 CTV40

DEMOLITION GRAPPLE

G345 G318 G324 G332

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert