The hydraulic drive motor retainer plate is a component used in hydraulic systems to secure and support the hydraulic drive motor within the system. The retainer plate provides a stable mounting surface for the hydraulic drive motor. It is usually bolted or fastened to the frame or structure of the hydraulic system. This secure attachment ensures that the motor remains in position during operation, preventing movement or misalignment that could affect the system's performance.
Attributes: It helps safeguard the motor from external impacts, debris, or accidental contact. It helps to minimize wear, noise, and potential damage to the motor and other system elements.
Applications: The retainer plate ensures proper mounting and alignment of the hydraulic motor in these heavy-duty machines, allowing efficient power transmission and reliable operation and it is widely used in Cat® 320, 328D, 330, 330C, 330D, 336, 336D, and 340D Oem Applications, 320C, 325C, 328D, 330C, 330D, 335F, 336, 336D, 336E, 336F, 340D, 340F, and 345 Excavators, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 992H, 993 and 993K Wheel Loader, D3K, and D6K Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The hydraulic drive motor retainer plate is a component used in hydraulic systems to secure and support the hydraulic drive motor within the system. The retainer plate provides a stable mounting surface for the hydraulic drive motor. It is usually bolted or fastened to the frame or structure of the hydraulic system. This secure attachment ensures that the motor remains in position during operation, preventing movement or misalignment that could affect the system's performance.
Attributes: It helps safeguard the motor from external impacts, debris, or accidental contact. It helps to minimize wear, noise, and potential damage to the motor and other system elements.
Applications: The retainer plate ensures proper mounting and alignment of the hydraulic motor in these heavy-duty machines, allowing efficient power transmission and reliable operation and it is widely used in Cat® 320, 328D, 330, 330C, 330D, 336, 336D, and 340D Oem Applications, 320C, 325C, 328D, 330C, 330D, 335F, 336, 336D, 336E, 336F, 340D, 340F, and 345 Excavators, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 992H, 993 and 993K Wheel Loader, D3K, and D6K Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 2.95
Inside Diameter (mm): 75
Material: Steel,Low Alloy Steel,Oil Fluid
Outer Diameter (in): 6.14
Outer Diameter (mm): 156
Thickness (in): 0.3
Thickness (mm): 7.7
Weight (kg): 0.54
Weight (lb): 1.19
Units of MeasureUSMetric
Inside Diameter (in): 2.95
Inside Diameter (mm): 75
Material: Steel,Low Alloy Steel,Oil Fluid
View More
Compatible Models
Compatible Models
Excavator
336E LN340F336E LH330D MH328D LCR336F LNXE336D2 XE335F LCR336D2 LXE330C LN340F L LRE336D336E336F336F LN XE336D2 L336F LN330D LN330C L340D2 L335F336F L336D L336F XE336D2336F L XE336E LNH330C FM330C330D336D LN336D2 GC340D L336D2 L XE330C MH340F L UHD330D L336E L325C336E H
Mobile Hyd Power Unit
330D336FMHPU336F340D2 L336D336E336D L336E HVG
Wheel Loader
993K993
View More
Excavator
336E LN340F336E LH330D MH328D LCR336F LNXE336D2 XE335F LCR336D2 LXE330C LN340F L LRE336D336E336F336F LN XE336D2 L336F LN330D LN330C L340D2 L335F336F L336D L336F XE336D2336F L XE336E LNH330C FM330C330D336D LN336D2 GC340D L336D2 L XE330C MH340F L UHD330D L336E L325C336E H
Warranty Information
Return Policy
Parts diagram for 167-3862
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 167-3862
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 167-3862
The hydraulic drive motor retainer plate is a component used in hydraulic systems to secure and support the hydraulic drive motor within the system. The retainer plate provides a stable mounting surface for the hydraulic drive motor. It is usually bolted or fastened to the frame or structure of the hydraulic system. This secure attachment ensures that the motor remains in position during operation, preventing movement or misalignment that could affect the system's performance.
Attributes: It helps safeguard the motor from external impacts, debris, or accidental contact. It helps to minimize wear, noise, and potential damage to the motor and other system elements.
Applications: The retainer plate ensures proper mounting and alignment of the hydraulic motor in these heavy-duty machines, allowing efficient power transmission and reliable operation and it is widely used in Cat® 320, 328D, 330, 330C, 330D, 336, 336D, and 340D Oem Applications, 320C, 325C, 328D, 330C, 330D, 335F, 336, 336D, 336E, 336F, 340D, 340F, and 345 Excavators, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 992H, 993 and 993K Wheel Loader, D3K, and D6K Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 167-3862
Units of Measure
USMetric
Inside Diameter (in): 2.95
Inside Diameter (mm): 75
Material: Steel,Low Alloy Steel,Oil Fluid
Outer Diameter (in): 6.14
Outer Diameter (mm): 156
Thickness (in): 0.3
Thickness (mm): 7.7
Weight (kg): 0.54
Weight (lb): 1.19
View More
Compatible Models for part number 167-3862
EXCAVATOR
336E LN 340F 336E LH 330D MH 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 330C LN 340F L LRE 336D 336E 336F 336F LN XE 336D2 L 336F LN 330D LN 330C L 340D2 L 335F 336F L 336D L 336F XE 336D2 336F L XE 336E LNH 330C FM 330C 330D 336D LN 336D2 GC 340D L 336D2 L XE 330C MH 340F L UHD 330D L 336E L 325C 336E H
MOBILE HYD POWER UNIT
330D 336FMHPU 336F 340D2 L 336D 336E 336D L 336E HVG