Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
XQP115D550GCC9 GEN SETD600 GC3508BDG350C9C4.4DE350SGCC32D450GCXQ60D500GCDG400C15 GEN SEC13GENSETDE400GCDG500XQP300C18 I6C18C15C13XQP310DG450C9.3DE400SGCD250GCC4.4DE88E3D300GC3516C
Reclaimer Mixer
RM400RM800
Engine
C175-16C32 MARINE
Ejector Truck
740B740
Cold Planer
PM312PM313PM310PM-200PM-201
Road Reclaimer
RM800RM400RM600
Skid Steer Loader
226D270XE249D3226D3250260270236D3265232D232D3
Battery Charger
MEC500
Compactor
CB8CB7CCS7CB13CB15CB16
Track-Type Loader
973
View More
Generator
LC31XX
Warranty Information
Return Policy
Parts diagram for 168-8806
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 168-8806
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 168-8806
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 168-8806
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 168-8806
GENERATOR
LC31XX
TRUCK ENGINE
C7 C-18 C-15 C-16 C16 C15 C18
INTEGRATED TOOLCARRIER
IT14G2
WHEEL TRACTOR-SCRAPER
631K 637K
WHEEL SKIDDER
555D 535D 535C 545D 545C 525D 525C
ASPHALT COMPACTOR
CW16 CB8 CB7 CB10
ROTARY DRILL
MD6250
MINI HYD EXCAVATOR
301.9 304CR 304 305 305.5 CR 303.5CR 305 CR
FORESTRY PRODUCTS
FM528 LL FM528
EXCAVATOR
316F L 349F LXE 316 GC M315F MH3295 316 GX M317F 320D2 374F L 313D2 GC 390F 349E L 3101 349E L VG 352F XE VG 326 GC 349 GC 320D2 GC 349F L 316F 352F-VG 317 313 313D2 320 GX 350 OEM 320 GC 349E 349F 325F 352 UHD 352F 313 GX 349 313 GC 352 350 325F LCR 355 318D2 L 318F L 320 374F 325 318 GC 323 318F 311F LRR 323 GX 318D2 323 GC 395 312 GX 312 GC 320D2 L 390F L 317 GC
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.