NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemOther Exhaust System Components170-1148: 670mm Long Exhaust Manifold Shield Strap
Home
EngineExhaust SystemOther Exhaust System Components
170-1148: 670mm Long Exhaust Manifold Shield Strap
170-1148: 670mm Long Exhaust Manifold Shield Strap

Cat® Exhaust Manifold Shield Strap secures the shield in place, protecting nearby components from excessive heat and potential damage

Brand: Cat

Product Images
170-1148: 670mm Long Exhaust Manifold Shield Strap
170-1148: 670mm Long Exhaust Manifold Shield Strap
170-1148: 670mm Long Exhaust Manifold Shield Strap
170-1148: 670mm Long Exhaust Manifold Shield Strap
170-1148: 670mm Long Exhaust Manifold Shield Strap

Cat® Exhaust Manifold Shield Strap secures the shield in place, protecting nearby components from excessive heat and potential damage

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

Attributes:
• Color: Gray
• Provides a strap to the rear engine manifold shield assembly
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in engines

Applications:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

Attributes:
• Color: Gray
• Provides a strap to the rear engine manifold shield assembly
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in engines

Applications:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 1
Overall Height (in): 0.3
Material: Thermal Insulation
Overall Width (mm): 25.4
Overall Length (in): 26.37
Overall Height (mm): 7.62
Overall Length (mm): 670
Units of MeasureUSMetric
Overall Width (in): 1
Overall Height (in): 0.3
Material: Thermal Insulation
View More
Compatible Models
Compatible Models
Engine - Machine
3516C
Mining Excavator
5230B
Industrial Engine
3516B3516C
Engine
3516E3512B
Truck
793D793C797785789789C789D789B785C777D785D797B785B
Reman Engine
3516B
Tractor
784C
Off Highway Truck
793D789D
View More
Engine - Machine
3516C
Warranty Information
Return Policy
Parts diagram for 170-1148
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 170-1148
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 170-1148

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

Attributes:
• Color: Gray
• Provides a strap to the rear engine manifold shield assembly
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in engines

Applications:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

View More
Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 170-1148

Units of Measure

USMetric
Overall Width (in): 1
Overall Height (in): 0.3
Material: Thermal Insulation
Overall Width (mm): 25.4
Overall Length (in): 26.37
Overall Height (mm): 7.62
Overall Length (mm): 670
View More
Compatible Models for part number 170-1148

ENGINE - MACHINE

3516C

MINING EXCAVATOR

5230B

INDUSTRIAL ENGINE

3516B 3516C

ENGINE

3516E 3512B

TRUCK

793D 793C 797 785 789 789C 789D 789B 785C 777D 785D 797B 785B

REMAN ENGINE

3516B

TRACTOR

784C

OFF HIGHWAY TRUCK

793D 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert