The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-7339 : CYL GP HYD
Contact Dealer
Description
Description
Description: A Telescopic Cylinder is a mechanical component that uses fluid power to produce force and motion. It is a type of linear actuator that converts the energy from the pressurized hydraulic fluid into mechanical force and motion. A Hydraulic Cylinder typically consists of a cylindrical barrel, a piston, and a piston rod. The piston is located inside the barrel and is connected to the piston rod, which extends outside the Cylinder.
Attributes: • Stroke length of the cylinder at stage 1 is 961.35mm. • Stroke length of the cylinder at stage 1 is 961.34mm.
Applications: A Telescopic Cylinder is used to convert the hydraulic energy into mechanical force and motion to move the Bucket, mostly used in Cat 777, 777G, 777E Off Highway Truck, 776D Tractor, 777E Quarry Truck, 777, 777B, 777G, 777D, 777C, 777F Truck.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Telescopic Cylinder is a mechanical component that uses fluid power to produce force and motion. It is a type of linear actuator that converts the energy from the pressurized hydraulic fluid into mechanical force and motion. A Hydraulic Cylinder typically consists of a cylindrical barrel, a piston, and a piston rod. The piston is located inside the barrel and is connected to the piston rod, which extends outside the Cylinder.
Attributes: • Stroke length of the cylinder at stage 1 is 961.35mm. • Stroke length of the cylinder at stage 1 is 961.34mm.
Applications: A Telescopic Cylinder is used to convert the hydraulic energy into mechanical force and motion to move the Bucket, mostly used in Cat 777, 777G, 777E Off Highway Truck, 776D Tractor, 777E Quarry Truck, 777, 777B, 777G, 777D, 777C, 777F Truck.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bore Diameter (in): 9.50, 7.50
Bore Diameter (mm): 241.4, 190.55
Rod Diameter (in): 8.50, 5.50
Rod Diameter (mm): 215.85, 139.65
Units of MeasureUSMetric
Bore Diameter (in): 9.50, 7.50
Bore Diameter (mm): 241.4, 190.55
Rod Diameter (in): 8.50, 5.50
View More
Compatible Models
Compatible Models
Truck
777C777D777G777F
Quarry Truck
777E
Off Highway Truck
777G777E777
View More
Truck
777C777D777G777F
Warranty Information
Return Policy
Parts diagram for 171-1232
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 171-1232
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 171-1232
Description: A Telescopic Cylinder is a mechanical component that uses fluid power to produce force and motion. It is a type of linear actuator that converts the energy from the pressurized hydraulic fluid into mechanical force and motion. A Hydraulic Cylinder typically consists of a cylindrical barrel, a piston, and a piston rod. The piston is located inside the barrel and is connected to the piston rod, which extends outside the Cylinder.
Attributes: • Stroke length of the cylinder at stage 1 is 961.35mm. • Stroke length of the cylinder at stage 1 is 961.34mm.
Applications: A Telescopic Cylinder is used to convert the hydraulic energy into mechanical force and motion to move the Bucket, mostly used in Cat 777, 777G, 777E Off Highway Truck, 776D Tractor, 777E Quarry Truck, 777, 777B, 777G, 777D, 777C, 777F Truck.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.